(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit holder

Click this image to zoom it.

Move the mouse over the image to zoom

Bit holder

Standard Unit Price:
SGD 4.90
Days to Ship :
9 Day(s)

[Features]
· Stores hexagonal bits with opposite sides of 6.35 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Other
  • Single Product Set Product
    Single Item
  • Details Type
    Storable number: 10
  • JAN Code
    4962485273552
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 4.90

Part Number : ABH-10
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.90

Specificationtitle

  • Tip Type
    Other
  • Single Product Set Product
    Single Item
  • Details Type
    Storable number: 10
  • JAN Code
    4962485273552

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)