(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Semi-boltless lightweight shelf top and bottom bracket (8 pieces)

Semi-boltless lightweight shelf top and bottom bracket (8 pieces)

Standard Unit Price:
SGD 24.00
Days to Ship :
8 Day(s)

Top and bottom metal fittings for semi-boltless light-duty shelves.
Made of steel, 8 pcs. of top and bottom fittings are included per bag.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    484-5951
  • JAN Code
    4989999411713
  • Mass
    1.4kg
  • Set Content
    Top/Bottom Fittings, 8 piece
  • Amount Of Content
    1 Bag (8 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (8 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (8 pcs)
8 Day(s)
SGD 24.00

Part Number : SBL-TKSET
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.00
Quantity 1 Bag (8 pcs)

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    484-5951
  • JAN Code
    4989999411713
  • Mass
    1.4kg
  • Set Content
    Top/Bottom Fittings, 8 piece

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)