(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Display plate (east, west, south, north)

Display plate (east, west, south, north)

Standard Unit Price:
SGD 13.81
Days to Ship :
4 Day(s) or more

[Features]
· Can be used either indoors or outdoors.
· Convenient for checking the position in a large space.

Basic Specifications

  • Product Type
    Sign plate
  • Mounting specification
    Other
  • Length × Width(mm)
    420×420
  • Thickness(mm)
    1
  • Display Content
    "East, West, South, North"
  • Mass(g)
    200
  • JAN Code
    4989999321616
  • Trusco Code
    487-6661
  • Mounting specification and other
    4 Holes
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
SGD 13.81

Part Number : TE-EWSN-420
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 13.81
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sign plate
  • Mounting specification
    Other
  • Length × Width(mm)
    420×420
  • Thickness(mm)
    1
  • Display Content
    "East, West, South, North"
  • Mass(g)
    200
  • JAN Code
    4989999321616
  • Trusco Code
    487-6661
  • Mounting specification and other
    4 Holes
  • Mounting Method
    Screw Fixing (Screw Sold Separately)
  • Material
    Vinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)