(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm) 1 Box (50 Pieces)【50 Pieces Per Package】

Cup Type Brush (Shaft Diameter 3 mm, Outer Diameter 13 mm) 1 Box (50 Pieces)

[Features]
· It is an affordable 50-piece pack.
· Easily changed due to having shaft.
· A cup type brush that is compact and easy to use with high-speed rotation.
[Applications]
· Cup type hence ideal for bottom/curved corner polishing.
· Ideal for flat and side polishing.
· Tool used: variable-speed type electric micro grinder.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●Easy to mount/replacement with the shaft.
●It is an affordable bag including 50 pieces.

Usage

●Since it is cup type, it is optimum for bottom/curved surface corner grinding.
●Working Tool: Variable speed type electric micro grinder.

Specification

●Q'ty Per Box(piece):50
●SPQ(box):1

Materials

●Shaft: Free-Cutting Steel
Part Number
133C-1-50P
133C-4-50P
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWire diameter
(mm)
Hair material Abstract JAN code Trusco Code Mass
(g)

SGD 331.72

50 Pieces Per Package

1 Pack(s) 29 Day(s) 0.12Pearlite Lines (SWRM-6)Deburring of metal products and rust-removal4989999296785474-7836225/box

SGD 476.21

50 Pieces Per Package

1 Pack(s) 9 Day(s) 0.1Stainless Steel (SUS304)Polishing stainless steel or aluminum products4989999296792474-7844248/box

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Cup Type Brush Outer Diameter(mm) 13
Shaft length(mm) 40 Hair length(mm) 8 Max. Rotational Speed(rpm) 10000
Number Contained In A Packet 1 Box (50 pcs) Material: shaft Free-Cutting Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)