(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Waterproof tarpaulin bag shoulder bag

Click this image to zoom it.

Move the mouse over the image to zoom

Waterproof tarpaulin bag shoulder bag

Standard Unit Price:
SGD 84.37
Days to Ship :
7 Day(s) or more

[Features]
· A bag made of tarpaulin fabric which is durable and resistant to rain and dirt.
· The use of tarpaulin fabric with welder finish and water stopping fastener provides excellent waterproofing.
· It is ideal for carrying precision instruments by using together with the optional inner bag (TCIB-BK/OD).
· Water does not seep through even if it is placed on a wet road surface.
· Dirt can be immediately cleaned away.
[Applications]
· For storing tools and parts that need to be kept dry.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Case
  • Height(mm)
    210
  • Width(mm)
    280
  • Color
    Black
  • Depth(mm)
    180
  • JAN Code
    4989999338966
  • Trusco Code
    489-2780
  • Mass(g)
    420
  • Material
    Main unit material: PVC, shoulder strap: PP
  • Notes
    Not completely waterproof
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 84.37

Part Number : TSB-BK
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 84.37

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Case
  • Height(mm)
    210
  • Width(mm)
    280
  • Color
    Black
  • Depth(mm)
    180
  • JAN Code
    4989999338966
  • Trusco Code
    489-2780
  • Mass(g)
    420
  • Material
    Main unit material: PVC, shoulder strap: PP
  • Notes
    Not completely waterproof

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)