(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Heavy Work Bench with Front Panel / White Board Average Load (kg) 3000

Heavy Work Bench with Front Panel / White Board Average Load (kg) 3000

Standard Unit Price:
SGD 2,748.20-
Days to Ship :
20 Day(s) or more

[Features]
· The left side is the punching panel and the right side is the whiteboard.
· Tools, etc. can be hung from the punching panel using hooks, etc.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate/Mobile
  • Linoleum Upholstered Top Plate / Mobile Type
  • Steel Top Plate / Mobile Type
  • Clear
Trusco Code

Refine by

  • 467-3379
  • 467-3352
  • 467-3123
  • 467-3107
  • 467-2682
  • 467-2666
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750
Linoleum Upholstered Top Plate / Mobile Type
467-2666
28 Day(s)
SGD 2,901.90

Part Number : RTW-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,901.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate / Mobile Type
  • Trusco Code
    467-2666
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    132.0
1 unit
900
Linoleum Upholstered Top Plate / Mobile Type
467-2682
28 Day(s)
SGD 3,598.90

Part Number : RTW-1809P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,598.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate / Mobile Type
  • Trusco Code
    467-2682
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    139.0
1 unit
750
Steel Top Plate / Mobile Type
467-3107
28 Day(s)
SGD 3,068.70

Part Number : STW-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,068.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate / Mobile Type
  • Trusco Code
    467-3107
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    128.0
1 unit
900
Steel Top Plate / Mobile Type
467-3123
28 Day(s)
SGD 3,345.50

Part Number : STW-1809P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 3,345.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate / Mobile Type
  • Trusco Code
    467-3123
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    132.0
1 unit
750
DAP Decorative Top Plate/Mobile
467-3352
28 Day(s)
SGD 2,748.20

Part Number : TW-1800P1
Days to Ship 28 Day(s)
Standard Unit Price SGD 2,748.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate/Mobile
  • Trusco Code
    467-3352
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    129.0
1 unit
900
DAP Decorative Top Plate/Mobile
467-3379
20 Day(s) or more
SGD 2,880.20

Part Number : TW-1809P1
Days to Ship 20 Day(s) or more
Standard Unit Price SGD 2,880.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Heavyweight work bench (uniform load 2,001 kg up)
  • Height (mm)
    1740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    3000
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate/Mobile
  • Trusco Code
    467-3379
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Front panel with white board: SFP type
  • Mass(kg)
    136.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)