(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Medium-Duty Workbench (With 2 Horizontal Drawers), Uniform Load 2,000 kg

Medium-Duty Workbench (With 2 Horizontal Drawers), Uniform Load 2,000 kg

Standard Unit Price:
SGD 1,424.20-
Days to Ship :
28 Day(s)

[Features]
· It has two deep drawers that are convenient for storing tools, etc.
· Drawers can be installed in a convenient position.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1800
  • Clear
Depth (mm)

Refine by

  • 750
  • 900
  • Clear
Details Type

Refine by

  • DAP Decorative Top Plate
  • Linoleum Upholstered Top Plate
  • Steel Top Plate
  • Clear
Trusco Code

Refine by

  • 466-8367
  • 466-8316
  • 467-2941
  • 467-2917
  • 467-2895
  • 467-2623
  • 467-2593
  • 467-2577
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
750
DAP Decorative Top Plate
466-8316
28 Day(s)
SGD 1,427.10

Part Number : DW-1200FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,427.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    466-8316
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    70.5
1 unit
1800
900
DAP Decorative Top Plate
466-8367
28 Day(s)
SGD 1,854.40

Part Number : DW-1809FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,854.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    DAP Decorative Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    466-8367
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    100.5
1 unit
1200
750
Linoleum Upholstered Top Plate
467-2577
28 Day(s)
SGD 1,451.80

Part Number : RDW-1200FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,451.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2577
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    73.0
1 unit
1800
750
Linoleum Upholstered Top Plate
467-2593
28 Day(s)
SGD 1,791.80

Part Number : RDW-1800FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,791.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2593
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    97.0
1 unit
1800
900
Linoleum Upholstered Top Plate
467-2623
28 Day(s)
SGD 1,973.10

Part Number : RDW-1809FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,973.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Linoleum Upholstered Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2623
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    102.0
1 unit
1200
750
Steel Top Plate
467-2895
28 Day(s)
SGD 1,424.20

Part Number : SDW-1200FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,424.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2895
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    74.0
1 unit
1800
750
Steel Top Plate
467-2917
28 Day(s)
SGD 1,666.10

Part Number : SDW-1800FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,666.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2917
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    99.5
1 unit
1800
900
Steel Top Plate
467-2941
28 Day(s)
SGD 1,776.50

Part Number : SDW-1809FL2
Days to Ship 28 Day(s)
Standard Unit Price SGD 1,776.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Medium weight work bench (uniform load of 501 kg to 2,000 kg)
  • Height (mm)
    740
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    2000
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Steel Top Plate
  • Drawer internal dimensions(mm)
    380×445×111
  • Trusco Code
    467-2941
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Drawer: 2 stages x 1 row, FL-2, with lock
  • Specification 2
    Lower Shelf: HLT Type (1 sheet)
  • Mass(kg)
    108.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)