(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Light Work Bench with Upper Shelf Average Load (kg) 180

Light Work Bench with Upper Shelf Average Load (kg) 180

Standard Unit Price:
SGD 457.70-
Days to Ship :
18 Day(s) or more

[Features]
· Drawers can be installed in a convenient position according to the usage.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth (mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Trusco Code

Refine by

  • 454-4510
  • 454-4455
  • 454-4391
  • 454-4331
  • 454-4277
  • 454-4218
  • 454-4153
  • 454-4099
  • 454-4030
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
600
454-4030
18 Day(s)
SGD 457.70

Part Number : BO-0960YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 457.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4030
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    29.5
1 unit
900
750
454-4099
18 Day(s)
SGD 494.80

Part Number : BO-0975YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 494.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    900
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4099
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    32.0
1 unit
1200
600
454-4153
18 Day(s)
SGD 517.70

Part Number : BO-1260YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 517.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4153
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    35.0
1 unit
1200
750
454-4218
18 Day(s)
SGD 552.70

Part Number : BO-1275YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 552.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4218
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    39.0
1 unit
1500
600
454-4277
18 Day(s)
SGD 608.60

Part Number : BO-1560YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 608.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1500
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4277
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    40.0
1 unit
1500
750
454-4331
18 Day(s)
SGD 641.90

Part Number : BO-1575YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 641.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4331
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    43.0
1 unit
1800
600
454-4391
18 Day(s)
SGD 667.70

Part Number : BO-1860YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 667.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    600
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4391
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    45.0
1 unit
1800
750
454-4455
18 Day(s)
SGD 701.40

Part Number : BO-1875YURB
Days to Ship 18 Day(s)
Standard Unit Price SGD 701.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4455
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    48.5
1 unit
1800
900
454-4510
28 Day(s)
SGD 767.00

Part Number : BO-1890YURB
Days to Ship 28 Day(s)
Standard Unit Price SGD 767.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    1044
  • Width (mm)
    1800
  • Depth (mm)
    900
  • Uniform Load(kg)
    180
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Details Type
    Upper shelf included
  • Trusco Code
    454-4510
  • Assembly guide
    40 Minutes per 2 Persons
  • Mass(kg)
    53.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)