(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser Light Absorbing Glasses (1/100 Attenuation Partial Transmission)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser Light Absorbing Glasses (1/100 Attenuation Partial Transmission)

Standard Unit Price:
SGD 466.00-
Days to Ship :
8 Day(s) or more

Laser Light Absorption Glasses
Applications: For lasers
Scratch resistant: no
UV protection: no
ESD safe: no
Lens replacement: no

Basic Specifications

  • Application
    For Laser
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Material/lens
    Polycarbonate hard coating
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Shape

Refine by

  • Goggles
  • Integral Type Goggles
  • Clear
Anti-fog

Refine by

  • Available
  • NA
  • Clear
Details Type

Refine by

  • YL-717 Series
  • YL-130 Series
  • Clear
Lens Name

Refine by

  • YAG 2nd Harmonic
  • Argon
  • Helium Neon
  • Visible Light Semiconductor
  • Clear
Lens Color Visible Ray Transmittance

Refine by

  • Red 30%
  • Blue 47%
  • Blue 55%
  • Orange 57%
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Integral Type Goggles
NA
YL-717 Series
Argon
Orange 57%
16 Day(s)
SGD 466.00

Part Number : 1-6701-03
Days to Ship 16 Day(s)
Standard Unit Price SGD 466.00
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Lens Name
    Argon
  • Lens Color Visible Ray Transmittance
    Orange 57%
  • Optical Density (OD)
    3 or more / 2 or more
  • Manufacturer Product Name
    Glasses YL-717M Argon
  • Manufacturer Model Number
    YL-717M
  • JAN Code
    4984013859212
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon & Elastomer
  • Material/frame, belt
    -
  • Usable laser type
    Argon
  • Wavelength(nm)
    488・514.5
1 pc.
Integral Type Goggles
NA
YL-717 Series
Helium Neon
Blue 47%
8 Day(s)
SGD 466.00

Part Number : 1-6701-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 466.00
Quantity 1 pc.

Specificationtitle

  • Shape
    Integral Type Goggles
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-717 Series
  • Lens Name
    Helium Neon
  • Lens Color Visible Ray Transmittance
    Blue 47%
  • Optical Density (OD)
    2 or more
  • Manufacturer Product Name
    Glasses YL-717M Helium Neon
  • Manufacturer Model Number
    YL-717M
  • JAN Code
    4984013859236
  • Specification details
    Upper and lower shields, sides included. Front frame angle, adjustable earpiece length, can be used with glasses
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    Nylon & Elastomer
  • Material/frame, belt
    -
  • Usable laser type
    Helium Neon / Visible Optical Semiconductor / Metal Vapor
  • Wavelength(nm)
    632.8・635・627.8
1 pc.
Goggles
Available
YL-130 Series
YAG 2nd Harmonic
Red 30%
16 Day(s)
SGD 521.50

Part Number : 1-7986-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 521.50
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    For Laser
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-130 Series
  • Lens Name
    YAG 2nd Harmonic
  • Lens Color Visible Ray Transmittance
    Red 30%
  • Optical Density (OD)
    2 or more
  • Manufacturer Product Name
    Goggles YL-130M YAG 2nd Harmonic
  • Manufacturer Model Number
    YL-130M
  • JAN Code
    4984013898020
  • Specification details
    Can be used with glasses (compact type only). Anti-fogging processed lens
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    PP (Polypropylene) & Elastomer
  • Material/frame, belt
    Nylon Fiber Rubber
  • Usable laser type
    YAG 2nd Harmonic
  • Wavelength(nm)
    532
1 pc.
Goggles
Available
YL-130 Series
Visible Light Semiconductor
Blue 55%
16 Day(s)
SGD 501.40

Part Number : 1-7986-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 501.40
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    For Laser
  • Anti-fog
    Available
  • Scratch prevention
    NA
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-130 Series
  • Lens Name
    Visible Light Semiconductor
  • Lens Color Visible Ray Transmittance
    Blue 55%
  • Optical Density (OD)
    2 or more
  • Manufacturer Product Name
    Goggles YL-130M Visible Light Semiconductor
  • Manufacturer Model Number
    YL-130M
  • JAN Code
    4984013898037
  • Specification details
    Can be used with glasses (compact type only). Anti-fogging processed lens
  • Material/lens
    Polycarbonate hard coating
  • Material/frame
    PP (Polypropylene) & Elastomer
  • Material/frame, belt
    Nylon Fiber Rubber
  • Usable laser type
    Visible Light Semiconductor
  • Wavelength(nm)
    660~680

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)