(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Complete Laser Light Absorbing Two-Piece Glasses

Complete Laser Light Absorbing Two-Piece Glasses

Standard Unit Price:
SGD 649.60-
Days to Ship :
16 Day(s)

Full laser beam absorbing goggles

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-250 Series
  • Manufacturer Model Number
    YL-250G
  • Specification details
    Can be used with glasses. Tempered glass lens type
  • Material/lens
    Special Laminated Glass
  • Material/frame
    Special Laminated Resin
  • Usable laser type
    Nd-YAG・Ho-YAG・Er-YAG
  • Wavelength(nm)
    1064・2100・2940
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Lens Name

Refine by

  • Nd-YAG(OD3)
  • Nd-YAG(OD5)
  • Nd-YAG(OD7)
  • Clear
Lens Color Visible Ray Transmittance

Refine by

  • Green 69%
  • Green 74%
  • Green 80%
  • Clear
Optical Density (OD)

Refine by

  • 3 or more / 2 or more / 2 or more
  • 5 or more/ 3.5 or more / 3.5 or more
  • 7 or more / 5 or more / 5 or more
  • Clear
Manufacturer Product Name

Refine by

  • Glasses YL-250G (YAG 0D3)
  • Glasses YL-250G (YAG OD5)
  • Glasses YL-250G (YAG OD7)
  • Clear
JAN Code

Refine by

  • 4984013939556
  • 4984013939563
  • 4984013939570
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Nd-YAG(OD3)
Green 80%
3 or more / 2 or more / 2 or more
Glasses YL-250G (YAG 0D3)
4984013939556
16 Day(s)
SGD 649.60

Part Number : 1-6699-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 649.60
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-250 Series
  • Lens Name
    Nd-YAG(OD3)
  • Lens Color Visible Ray Transmittance
    Green 80%
  • Optical Density (OD)
    3 or more / 2 or more / 2 or more
  • Manufacturer Product Name
    Glasses YL-250G (YAG 0D3)
  • Manufacturer Model Number
    YL-250G
  • JAN Code
    4984013939556
  • Specification details
    Can be used with glasses. Tempered glass lens type
  • Material/lens
    Special Laminated Glass
  • Material/frame
    Special Laminated Resin
  • Usable laser type
    Nd-YAG・Ho-YAG・Er-YAG
  • Wavelength(nm)
    1064・2100・2940
1 pc.
Nd-YAG(OD5)
Green 74%
5 or more/ 3.5 or more / 3.5 or more
Glasses YL-250G (YAG OD5)
4984013939563
16 Day(s)
SGD 742.10

Part Number : 1-6699-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 742.10
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-250 Series
  • Lens Name
    Nd-YAG(OD5)
  • Lens Color Visible Ray Transmittance
    Green 74%
  • Optical Density (OD)
    5 or more/ 3.5 or more / 3.5 or more
  • Manufacturer Product Name
    Glasses YL-250G (YAG OD5)
  • Manufacturer Model Number
    YL-250G
  • JAN Code
    4984013939563
  • Specification details
    Can be used with glasses. Tempered glass lens type
  • Material/lens
    Special Laminated Glass
  • Material/frame
    Special Laminated Resin
  • Usable laser type
    Nd-YAG・Ho-YAG・Er-YAG
  • Wavelength(nm)
    1064・2100・2940
1 pc.
Nd-YAG(OD7)
Green 69%
7 or more / 5 or more / 5 or more
Glasses YL-250G (YAG OD7)
4984013939570
16 Day(s)
SGD 834.70

Part Number : 1-6699-03
Days to Ship 16 Day(s)
Standard Unit Price SGD 834.70
Quantity 1 pc.

Specificationtitle

  • Shape
    Two-Lens Glasses
  • Application
    For Laser
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    NA
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Details Type
    YL-250 Series
  • Lens Name
    Nd-YAG(OD7)
  • Lens Color Visible Ray Transmittance
    Green 69%
  • Optical Density (OD)
    7 or more / 5 or more / 5 or more
  • Manufacturer Product Name
    Glasses YL-250G (YAG OD7)
  • Manufacturer Model Number
    YL-250G
  • JAN Code
    4984013939570
  • Specification details
    Can be used with glasses. Tempered glass lens type
  • Material/lens
    Special Laminated Glass
  • Material/frame
    Special Laminated Resin
  • Usable laser type
    Nd-YAG・Ho-YAG・Er-YAG
  • Wavelength(nm)
    1064・2100・2940

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)