(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Work Bench with Casters

Work Bench with Casters

Standard Unit Price:
SGD 957.30-
Days to Ship :
21 Day(s)

SWRU types are fitted with retractable swivel casters that allow for easy layout change. SWRC types have 4 wheel swivel wheels for maneuverability.

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600×600×740
  • 750×750×740
  • 900×600×740
  • 900×750×740
  • 1200×600×740
  • 1200×750×800
  • 1500×600×740
  • 1500×750×740
  • 1500×900×740
  • 1800×600×740
  • 1800×750×740
  • 1800×900×740
  • Clear
Load Resistance(kg)

Refine by

  • Approx. 160
  • Approx. 300 (when fixed)
  • Clear
Manufacturer Product Name

Refine by

  • Work Bench SWRU-1890-II
  • Workbench with Casters SWRC-1890-II
  • Work Bench SWRU-1875-II
  • Workbench with Casters SWRC-1875-II
  • Work Bench SWRU-1860-II
  • Workbench with Casters SWRC-1860-II
  • Work Bench SWRU-1590-II
  • Workbench with Casters SWRC-1590-II
  • Work Bench SWRU-1575-II
  • Workbench with Casters SWRC-1575-II
  • Work Bench SWRU-1560-II
  • Workbench with Casters SWRC-1560-II
  • Work Bench SWRU-1275-II
  • Workbench with Casters SWRC-1275-II
  • Workbench with Casters SWRC-1260-II
  • Workbench with Casters SWRC-975-II
  • Workbench with Casters SWRC-960-II
  • Workbench with Casters SWRC-775-II
  • Workbench with Casters SWRC-660-II
  • Clear
Manufacturer Model Number

Refine by

  • SWRC-1890-II
  • SWRU-1890-II
  • SWRC-1875-II
  • SWRU-1875-II
  • SWRC-1860-II
  • SWRU-1860-II
  • SWRC-1590-II
  • SWRU-1590-II
  • SWRC-1575-II
  • SWRU-1575-II
  • SWRC-1560-II
  • SWRU-1560-II
  • SWRC-1275-II
  • SWRU-1275-II
  • SWRC-1260-II
  • SWRC-975-II
  • SWRC-960-II
  • SWRC-775-II
  • SWRC-660-II
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200×750×800
Approx. 300 (when fixed)
Work Bench SWRU-1275-II
SWRU-1275-II
21 Day(s)
SGD 1,482.10

Part Number : 1-6578-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,482.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750×800
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1275-II
  • Manufacturer Model Number
    SWRU-1275-II
  • Weight(kg)
    31.5
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1500×600×740
Approx. 300 (when fixed)
Work Bench SWRU-1560-II
SWRU-1560-II
21 Day(s)
SGD 1,481.90

Part Number : 1-6578-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,481.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1560-II
  • Manufacturer Model Number
    SWRU-1560-II
  • Weight(kg)
    30.2
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1500×750×740
Approx. 300 (when fixed)
Work Bench SWRU-1575-II
SWRU-1575-II
21 Day(s)
SGD 1,602.40

Part Number : 1-6578-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,602.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1575-II
  • Manufacturer Model Number
    SWRU-1575-II
  • Weight(kg)
    34.7
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1500×900×740
Approx. 300 (when fixed)
Work Bench SWRU-1590-II
SWRU-1590-II
21 Day(s)
SGD 1,675.30

Part Number : 1-6578-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,675.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×900×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1590-II
  • Manufacturer Model Number
    SWRU-1590-II
  • Weight(kg)
    37.2
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1800×600×740
Approx. 300 (when fixed)
Work Bench SWRU-1860-II
SWRU-1860-II
21 Day(s)
SGD 1,557.00

Part Number : 1-6578-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,557.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1860-II
  • Manufacturer Model Number
    SWRU-1860-II
  • Weight(kg)
    35
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1800×750×740
Approx. 300 (when fixed)
Work Bench SWRU-1875-II
SWRU-1875-II
21 Day(s)
SGD 1,656.60

Part Number : 1-6578-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,656.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1875-II
  • Manufacturer Model Number
    SWRU-1875-II
  • Weight(kg)
    39.1
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
1800×900×740
Approx. 300 (when fixed)
Work Bench SWRU-1890-II
SWRU-1890-II
21 Day(s)
SGD 1,811.30

Part Number : 1-6578-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,811.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×900×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 300 (when fixed)
  • Manufacturer Product Name
    Work Bench SWRU-1890-II
  • Manufacturer Model Number
    SWRU-1890-II
  • Weight(kg)
    42.6
  • Features
    Fitted with retractable casters that allows for easy layout change.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø75)
  • Lower Base
    Steel Powder Coating
1 unit
600×600×740
Approx. 160
Workbench with Casters SWRC-660-II
SWRC-660-II
21 Day(s)
SGD 957.30

Part Number : 1-6619-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 957.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-660-II
  • Manufacturer Model Number
    SWRC-660-II
  • Weight(kg)
    17.5
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
750×750×740
Approx. 160
Workbench with Casters SWRC-775-II
SWRC-775-II
21 Day(s)
SGD 1,104.50

Part Number : 1-6619-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,104.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    750×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-775-II
  • Manufacturer Model Number
    SWRC-775-II
  • Weight(kg)
    21
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
900×600×740
Approx. 160
Workbench with Casters SWRC-960-II
SWRC-960-II
21 Day(s)
SGD 979.50

Part Number : 1-6619-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 979.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-960-II
  • Manufacturer Model Number
    SWRC-960-II
  • Weight(kg)
    20.6
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
900×750×740
Approx. 160
Workbench with Casters SWRC-975-II
SWRC-975-II
21 Day(s)
SGD 1,133.10

Part Number : 1-6619-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,133.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-975-II
  • Manufacturer Model Number
    SWRC-975-II
  • Weight(kg)
    23
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1200×600×740
Approx. 160
Workbench with Casters SWRC-1260-II
SWRC-1260-II
21 Day(s)
SGD 1,154.50

Part Number : 1-6619-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,154.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1260-II
  • Manufacturer Model Number
    SWRC-1260-II
  • Weight(kg)
    24.8
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1200×750×800
Approx. 160
Workbench with Casters SWRC-1275-II
SWRC-1275-II
21 Day(s)
SGD 1,245.30

Part Number : 1-6619-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,245.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750×800
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1275-II
  • Manufacturer Model Number
    SWRC-1275-II
  • Weight(kg)
    28.4
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1500×600×740
Approx. 160
Workbench with Casters SWRC-1560-II
SWRC-1560-II
21 Day(s)
SGD 1,248.90

Part Number : 1-6619-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,248.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1560-II
  • Manufacturer Model Number
    SWRC-1560-II
  • Weight(kg)
    27.8
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1500×750×740
Approx. 160
Workbench with Casters SWRC-1575-II
SWRC-1575-II
21 Day(s)
SGD 1,367.10

Part Number : 1-6619-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,367.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1575-II
  • Manufacturer Model Number
    SWRC-1575-II
  • Weight(kg)
    31.6
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1500×900×740
Approx. 160
Workbench with Casters SWRC-1590-II
SWRC-1590-II
21 Day(s)
SGD 1,491.80

Part Number : 1-6619-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,491.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×900×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1590-II
  • Manufacturer Model Number
    SWRC-1590-II
  • Weight(kg)
    33.8
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1800×600×740
Approx. 160
Workbench with Casters SWRC-1860-II
SWRC-1860-II
21 Day(s)
SGD 1,322.00

Part Number : 1-6619-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,322.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×600×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1860-II
  • Manufacturer Model Number
    SWRC-1860-II
  • Weight(kg)
    32.6
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1800×750×740
Approx. 160
Workbench with Casters SWRC-1875-II
SWRC-1875-II
21 Day(s)
SGD 1,421.40

Part Number : 1-6619-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,421.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×750×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1875-II
  • Manufacturer Model Number
    SWRC-1875-II
  • Weight(kg)
    36
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating
1 unit
1800×900×740
Approx. 160
Workbench with Casters SWRC-1890-II
SWRC-1890-II
21 Day(s)
SGD 1,627.80

Part Number : 1-6619-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,627.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×900×740
  • Caster
    NA
  • Load Resistance(kg)
    Approx. 160
  • Manufacturer Product Name
    Workbench with Casters SWRC-1890-II
  • Manufacturer Model Number
    SWRC-1890-II
  • Weight(kg)
    39.2
  • Features
    4 wheel swivel wheels are agile in turning.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Caster Details(mm)
    Rubber (ø100 / With Swivel Stopper)
  • Lower Base
    Steel Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)