(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Work Bench Pitch Adjustable Type/for Seated Work/for Standing Work

Work Bench Pitch Adjustable Type/for Seated Work/for Standing Work

Standard Unit Price:
SGD 749.30-
Days to Ship :
16 Day(s) or more

A special fitting enables the height to be adjusted over a range of 600-900 mm with a pitch of 25 mm (SWRA type).

Basic Specifications

  • Product Type
    Work Bench
  • Caster
    NA
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600×600
  • 750×750
  • 900×600
  • 900×750
  • 1200×600
  • 1200×750
  • 1500×600
  • 1500×750
  • 1500×900
  • 1800×600
  • 1800×750
  • 1800×900
  • Clear
Height(mm)

Refine by

  • 600~900
  • 740
  • 900
  • Clear
Specifications

Refine by

  • For sitting work
  • For standing work
  • Pitch-Regulated Type
  • Clear
Load Resistance(kg)

Refine by

  • Approx. 200
  • Approx. 300
  • Clear
Manufacturer Product Name

Refine by

  • Standing workbench SWRH-1890-II
  • Work Bench SWR-1890-II
  • Work Bench SWRA-1890-II
  • Standing workbench SWRH-1875-II
  • Work Bench SWR-1875-II
  • Work Bench SWRA-1875-II
  • Standing workbench SWRH-1860-II
  • Work Bench SWR-1860-II
  • Work Bench SWRA-1860-II
  • Standing workbench SWRH-1590-II
  • Work Bench SWR-1590-II
  • Work Bench SWRA-1590-II
  • Standing workbench SWRH-1575-II
  • Work Bench SWR-1575-II
  • Work Bench SWRA-1575-II
  • Standing workbench SWRH-1560-II
  • Work Bench SWR-1560-II
  • Work Bench SWRA-1560-II
  • Standing workbench SWRH-1275-II
  • Work Bench SWR-1275-II
  • Work Bench SWRA-1275-II
  • Standing workbench SWRH-1260-II
  • Work Bench SWR-1260-II
  • Work Bench SWRA-1260-II
  • Standing workbench SWRH-975-II
  • Work Bench SWR-975-II
  • Work Bench SWRA-975-II
  • Standing workbench SWRH-960-II
  • Work Bench SWR-960-II
  • Work Bench SWRA-960-II
  • Standing workbench SWRH-775-II
  • Work Bench SWR-775-II
  • Work Bench SWRA-775-II
  • Standing workbench SWRH-660-II
  • Work Bench SWR-660-II
  • Work Bench SWRA-660-II
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600×600
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-660-II
21 Day(s)
SGD 920.50

Part Number : 1-6586-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 920.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×600
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-660-II
  • Manufacturer Model Number
    SWRA-660-II
  • Weight(kg)
    18.7
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
750×750
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-775-II
21 Day(s)
SGD 1,066.00

Part Number : 1-6586-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,066.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    750×750
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-775-II
  • Manufacturer Model Number
    SWRA-775-II
  • Weight(kg)
    22.2
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×600
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-960-II
21 Day(s)
SGD 944.30

Part Number : 1-6586-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 944.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×600
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-960-II
  • Manufacturer Model Number
    SWRA-960-II
  • Weight(kg)
    21.8
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×750
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-975-II
21 Day(s)
SGD 1,094.70

Part Number : 1-6586-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,094.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×750
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-975-II
  • Manufacturer Model Number
    SWRA-975-II
  • Weight(kg)
    24.2
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×600
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1260-II
21 Day(s)
SGD 1,119.20

Part Number : 1-6586-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,119.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×600
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1260-II
  • Manufacturer Model Number
    SWRA-1260-II
  • Weight(kg)
    26
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×750
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1275-II
21 Day(s)
SGD 1,206.90

Part Number : 1-6586-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,206.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1275-II
  • Manufacturer Model Number
    SWRA-1275-II
  • Weight(kg)
    29.6
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×600
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1560-II
21 Day(s)
SGD 1,210.00

Part Number : 1-6586-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,210.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×600
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1560-II
  • Manufacturer Model Number
    SWRA-1560-II
  • Weight(kg)
    29
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×750
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1575-II
21 Day(s)
SGD 1,325.00

Part Number : 1-6586-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,325.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×750
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1575-II
  • Manufacturer Model Number
    SWRA-1575-II
  • Weight(kg)
    32.8
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×900
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1590-II
21 Day(s)
SGD 1,400.60

Part Number : 1-6586-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,400.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×900
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1590-II
  • Manufacturer Model Number
    SWRA-1590-II
  • Weight(kg)
    34.8
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×600
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1860-II
21 Day(s)
SGD 1,285.10

Part Number : 1-6586-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,285.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×600
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1860-II
  • Manufacturer Model Number
    SWRA-1860-II
  • Weight(kg)
    33.8
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×750
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1875-II
21 Day(s)
SGD 1,381.40

Part Number : 1-6586-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,381.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×750
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1875-II
  • Manufacturer Model Number
    SWRA-1875-II
  • Weight(kg)
    37.2
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×900
600~900
Pitch-Regulated Type
Approx. 200
Work Bench SWRA-1890-II
31 Day(s)
SGD 1,538.70

Part Number : 1-6586-12
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,538.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×900
  • Caster
    NA
  • Height(mm)
    600~900
  • Specifications
    Pitch-Regulated Type
  • Load Resistance(kg)
    Approx. 200
  • Manufacturer Product Name
    Work Bench SWRA-1890-II
  • Manufacturer Model Number
    SWRA-1890-II
  • Weight(kg)
    40.2
  • Features
    With special fitting, height can be adjusted for 600-900 mm at 25 mm pitch.
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
600×600
740
For sitting work
Approx. 300
Work Bench SWR-660-II
16 Day(s)
SGD 749.30

Part Number : 1-6600-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 749.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×600
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-660-II
  • Manufacturer Model Number
    SWR-660-II
  • Weight(kg)
    15.9
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
750×750
740
For sitting work
Approx. 300
Work Bench SWR-775-II
16 Day(s)
SGD 886.30

Part Number : 1-6600-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 886.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    750×750
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-775-II
  • Manufacturer Model Number
    SWR-775-II
  • Weight(kg)
    19.6
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×600
740
For sitting work
Approx. 300
Work Bench SWR-960-II
16 Day(s)
SGD 773.10

Part Number : 1-6600-03
Days to Ship 16 Day(s)
Standard Unit Price SGD 773.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×600
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-960-II
  • Manufacturer Model Number
    SWR-960-II
  • Weight(kg)
    19
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×750
740
For sitting work
Approx. 300
Work Bench SWR-975-II
21 Day(s)
SGD 914.80

Part Number : 1-6600-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 914.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×750
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-975-II
  • Manufacturer Model Number
    SWR-975-II
  • Weight(kg)
    21.6
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×600
740
For sitting work
Approx. 300
Work Bench SWR-1260-II
21 Day(s)
SGD 948.00

Part Number : 1-6600-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 948.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×600
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1260-II
  • Manufacturer Model Number
    SWR-1260-II
  • Weight(kg)
    23.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×750
740
For sitting work
Approx. 300
Work Bench SWR-1275-II
21 Day(s)
SGD 1,027.10

Part Number : 1-6600-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,027.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1275-II
  • Manufacturer Model Number
    SWR-1275-II
  • Weight(kg)
    27
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×600
740
For sitting work
Approx. 300
Work Bench SWR-1560-II
21 Day(s)
SGD 1,040.90

Part Number : 1-6600-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,040.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×600
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1560-II
  • Manufacturer Model Number
    SWR-1560-II
  • Weight(kg)
    26.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×750
740
For sitting work
Approx. 300
Work Bench SWR-1575-II
16 Day(s)
SGD 1,147.20

Part Number : 1-6600-08
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,147.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×750
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1575-II
  • Manufacturer Model Number
    SWR-1575-II
  • Weight(kg)
    30.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×900
740
For sitting work
Approx. 300
Work Bench SWR-1590-II
21 Day(s)
SGD 1,210.20

Part Number : 1-6600-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,210.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×900
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1590-II
  • Manufacturer Model Number
    SWR-1590-II
  • Weight(kg)
    32.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×600
740
For sitting work
Approx. 300
Work Bench SWR-1860-II
21 Day(s)
SGD 1,113.80

Part Number : 1-6600-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,113.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×600
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1860-II
  • Manufacturer Model Number
    SWR-1860-II
  • Weight(kg)
    31
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×750
740
For sitting work
Approx. 300
Work Bench SWR-1875-II
16 Day(s)
SGD 1,201.50

Part Number : 1-6600-11
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,201.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×750
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1875-II
  • Manufacturer Model Number
    SWR-1875-II
  • Weight(kg)
    34.6
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×900
740
For sitting work
Approx. 300
Work Bench SWR-1890-II
21 Day(s)
SGD 1,346.10

Part Number : 1-6600-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,346.10
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×900
  • Caster
    NA
  • Height(mm)
    740
  • Specifications
    For sitting work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Work Bench SWR-1890-II
  • Manufacturer Model Number
    SWR-1890-II
  • Weight(kg)
    37.6
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
600×600
900
For standing work
Approx. 300
Standing workbench SWRH-660-II
21 Day(s)
SGD 888.60

Part Number : 1-6601-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 888.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    600×600
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-660-II
  • Manufacturer Model Number
    SWRH-660-II
  • Weight(kg)
    17.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
750×750
900
For standing work
Approx. 300
Standing workbench SWRH-775-II
21 Day(s)
SGD 1,023.20

Part Number : 1-6601-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,023.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    750×750
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-775-II
  • Manufacturer Model Number
    SWRH-775-II
  • Weight(kg)
    20.8
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×600
900
For standing work
Approx. 300
Standing workbench SWRH-960-II
21 Day(s)
SGD 910.20

Part Number : 1-6601-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 910.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×600
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-960-II
  • Manufacturer Model Number
    SWRH-960-II
  • Weight(kg)
    20
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
900×750
900
For standing work
Approx. 300
Standing workbench SWRH-975-II
21 Day(s)
SGD 1,051.90

Part Number : 1-6601-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,051.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    900×750
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-975-II
  • Manufacturer Model Number
    SWRH-975-II
  • Weight(kg)
    22.8
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×600
900
For standing work
Approx. 300
Standing workbench SWRH-1260-II
21 Day(s)
SGD 1,085.20

Part Number : 1-6601-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,085.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×600
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1260-II
  • Manufacturer Model Number
    SWRH-1260-II
  • Weight(kg)
    24.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1200×750
900
For standing work
Approx. 300
Standing workbench SWRH-1275-II
21 Day(s)
SGD 1,165.50

Part Number : 1-6601-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,165.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1275-II
  • Manufacturer Model Number
    SWRH-1275-II
  • Weight(kg)
    28.4
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×600
900
For standing work
Approx. 300
Standing workbench SWRH-1560-II
21 Day(s)
SGD 1,178.00

Part Number : 1-6601-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,178.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×600
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1560-II
  • Manufacturer Model Number
    SWRH-1560-II
  • Weight(kg)
    27.2
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×750
900
For standing work
Approx. 300
Standing workbench SWRH-1575-II
21 Day(s)
SGD 1,282.20

Part Number : 1-6601-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,282.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×750
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1575-II
  • Manufacturer Model Number
    SWRH-1575-II
  • Weight(kg)
    31.4
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1500×900
900
For standing work
Approx. 300
Standing workbench SWRH-1590-II
21 Day(s)
SGD 1,389.40

Part Number : 1-6601-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,389.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1500×900
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1590-II
  • Manufacturer Model Number
    SWRH-1590-II
  • Weight(kg)
    33.6
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×600
900
For standing work
Approx. 300
Standing workbench SWRH-1860-II
21 Day(s)
SGD 1,251.00

Part Number : 1-6601-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,251.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×600
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1860-II
  • Manufacturer Model Number
    SWRH-1860-II
  • Weight(kg)
    32
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×750
900
For standing work
Approx. 300
Standing workbench SWRH-1875-II
21 Day(s)
SGD 1,338.50

Part Number : 1-6601-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,338.50
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×750
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1875-II
  • Manufacturer Model Number
    SWRH-1875-II
  • Weight(kg)
    35.8
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating
1 unit
1800×900
900
For standing work
Approx. 300
Standing workbench SWRH-1890-II
21 Day(s)
SGD 1,525.40

Part Number : 1-6601-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,525.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1800×900
  • Caster
    NA
  • Height(mm)
    900
  • Specifications
    For standing work
  • Load Resistance(kg)
    Approx. 300
  • Manufacturer Product Name
    Standing workbench SWRH-1890-II
  • Manufacturer Model Number
    SWRH-1890-II
  • Weight(kg)
    39
  • Features
    -
  • Top Panel
    Linoleum Top Plate (Thickness: 22 mm)
  • Lower Base
    Steel Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)