(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Portable Water Purifier P-4 Type

Portable Water Purifier P-4 Type

Standard Unit Price:
SGD 232.10-
Days to Ship :
16 Day(s) or more

Portable water purifier capable of taking in tap water and outputting ultra-pure water (1 to 17 MΩ) at 1 L/Hr.
[Features]
· Water sample quality: 1 to 17 MΩ (with general tap water).
· Output rate: at a pace of 1 ± 5 L/Hr (0.6 to 2.5 L/min) ... the lower the better.
· Total water sampling rate: 5 to 1 L (changing cassette No. 2 and No.3 allows for repeating with another 5 to 1 L).
· Pressure resistance: 0.5 MPa.
· Operating water: tap water or distilled water.
· Soft water can also be produced by changing the ion cassette.·
[Applications]
· Water purifier that easily removes iron, manganese, calcium and other impurities and salts, etc.

Basic Specifications

  • Details Type
    20 Inch Type

Details

Part Number
Capacity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Product Type

Refine by

  • Pure Water Manufacturing Equipment
  • Other
  • Clear
Amount of Water Sample

Refine by

  • 70±30l/Hr
  • Clear
Specifications

Refine by

  • Replacement Deionization Resin / Cassette (1 pc)
  • Main Body
  • Clear
Size(mm)

Refine by

  • φ70×500
  • 440×260×850
  • Clear
Manufacturer Product Name

Refine by

  • Portable Water Purifier P-4
  • Replacement ion cassette iP111-11DN-1.6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Pure Water Manufacturing Equipment
70±30l/Hr
Main Body
440×260×850
Portable Water Purifier P-4
21 Day(s)
SGD 1,857.00

Part Number : 1-2743-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,857.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Pure Water Manufacturing Equipment
  • Amount of Water Sample
    70±30l/Hr
  • Specifications
    Main Body
  • Size(mm)
    440×260×850
  • Details Type
    20 Inch Type
  • Manufacturer Product Name
    Portable Water Purifier P-4
  • Manufacturer Model Number
    P-4 Type
  • Water Supply
    Tap water or pure water
  • Pressure Resistance(MPa)
    0.5
  • Water Sample Quality
    10-15 MΩ (with general tap water)
  • Operating water pressure(°C)
    2~40
  • Set Content
    Main Body Frame, 20 Inch Transparent Housing x 3 Pieces, 20 Inch Activated Carbon Filter (For Pre-Treatment) x 1 Piece, 20 Inch Ion Exchange Cassette x 2 Pieces, Tap Water Injection Amount Regulating Needle Valve, Connecting Hose 1/4 Inch Tube (At Inflow and Outflow) x 2 m Each, Water Outlet Fitting (1/4 Inch PT Resin Joint)
  • Features
    This product is suitable for the removal of impurities, chlorine and others.
  • Footnotes
    -
1 pc.
Other
-
Replacement Deionization Resin / Cassette (1 pc)
φ70×500
Replacement ion cassette iP111-11DN-1.6
16 Day(s)
SGD 232.10

Part Number : 1-2743-21
Days to Ship 16 Day(s)
Standard Unit Price SGD 232.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Amount of Water Sample
    -
  • Specifications
    Replacement Deionization Resin / Cassette (1 pc)
  • Size(mm)
    φ70×500
  • Details Type
    20 Inch Type
  • Manufacturer Product Name
    Replacement ion cassette iP111-11DN-1.6
  • Manufacturer Model Number
    iP111-11DN-1.6
  • Water Supply
    -
  • Pressure Resistance(MPa)
    -
  • Water Sample Quality
    -
  • Operating water pressure(°C)
    -
  • Set Content
    -
  • Features
    -
  • Footnotes
    * When purchasing an ion replacement resin cassette for replacement of the P-4 type (the main unit), order for 2 units. * Water receiving line is attached.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Portable Water Purifier, Water Sampling Rate 70 ± 30 L/hr Details

Portable Water Purifier, Water Sampling Rate 70 ± 30 L/hr: related images

Portable Water Purifier, Water Sampling Rate 70 ± 30 L/hr image

1-2743-01 specifications

  • Model No.: P-4 type
  • Main body
  • Water supply: tap water or pure water
  • Water sampling rate: 1.6 to 2.5 mL/min
  • Water sample quality: 10 to 15 MΩ (with general tap water)
  • Pressure resistance: 0.5 MPa
  • Operating temperature: 2 to 40℃
  • Size: 440 × 260 × 850 mm
  • Set contents: main body frame, 20 inch transparent housing × 3, 20 inch activated carbon filter (for pre-treatment), 20 inch ion exchange cassette × 2, tap water injection amount regulating needle valve, connecting hose 1/4 inch tube (at inflow and outflow) × 2 m each, water inflow bracket (nominal diameter ø13 (nominal diameter 13 mm)), water outlet fitting (1/4 inch PT resin joint)
  • 20 inch type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)