(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
"Color Bit" (Magnetic)

"Color Bit" (Magnetic)【2 Pieces Per Package】

Standard Unit Price:
SGD 7.71-
Days to Ship :
7 Day(s)

[Features]
· For easily distinguishing tip sizes by color.
· Double-head type.
· Both ends are unpainted and cutting edge accuracy is outstanding.
[Applications]
· For turning Phillips screws.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Quantity/Pack(pc.)
    2
  • Features
    It is easy to distinguish tip size by color. [[(+)]] [[(-)]] double head type. Both ends are unpainted and cutting edge accuracy is outstanding.
  • Specifications, blade tip
    With Magnet
Part Number
Overall Length(mm)

Refine by

  • 110
  • 150
  • Clear
JAN Code

Refine by

  • 4962485392246
  • 4962485392253
  • Clear
Trusco Code

Refine by

  • 385-8413
  • 385-8405
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
110
4962485392246
385-8405
7 Day(s)
SGD 7.71

2 Pieces Per Package

Part Number : ACPM-2110
Days to Ship 7 Day(s)
Standard Unit Price SGD 7.71
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Quantity/Pack(pc.)
    2
  • JAN Code
    4962485392246
  • Trusco Code
    385-8405
  • Features
    It is easy to distinguish tip size by color. [[(+)]] [[(-)]] double head type. Both ends are unpainted and cutting edge accuracy is outstanding.
  • Specifications, blade tip
    With Magnet
  • Mass(g)
    58/pack
150
4962485392253
385-8413
7 Day(s)
SGD 9.44

2 Pieces Per Package

Part Number : ACPM-2150
Days to Ship 7 Day(s)
Standard Unit Price SGD 9.44
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm)
    -6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Quantity/Pack(pc.)
    2
  • JAN Code
    4962485392253
  • Trusco Code
    385-8413
  • Features
    It is easy to distinguish tip size by color. [[(+)]] [[(-)]] double head type. Both ends are unpainted and cutting edge accuracy is outstanding.
  • Specifications, blade tip
    With Magnet
  • Mass(g)
    81/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)