(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Clean Stick (γ ray sterilized)

Clean Stick (γ ray sterilized)

Standard Unit Price:
SGD 93.40-
Days to Ship :
4 Day(s) or more

Made of 100% PU (polyurethane foam) and can be used for wide variety of usages from assembly work to general industry. Excellent abrasion resistance and wide selection of head sizes that can be used according to the application.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Head material
    PU (Polyurethane)
  • Stick Material
    PP (Polypropylene)
  • Specification details
    γ-Ray Sterilized
  • Features
    Made of 100% PU (polyurethane foam) and can be used for wide variety of usages from assembly work to general industry. Superior in abrasive resistance, and various head sizes to choose from depending on the purpose.
  • 1 Bag (100 pcs.)
Part Number

Refine by

  • 1 Bag (100 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 105.5
  • 128.5
  • Clear
Details Type

Refine by

  • Large Type
  • Small
  • Clear
Manufacturer Product Name

Refine by

  • Clean Stick TX709AーST
  • Clean Stick TX712AーST
  • Clear
Part Number

Refine by

  • TX709A-ST
  • TX712A-ST
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (100 pcs.)
128.5
Large Type
Clean Stick TX712AーST
TX712A-ST
4 Day(s) or more
SGD 121.60

Part Number : 7-093-37
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 121.60
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Overall Length(mm)
    128.5
  • Details Type
    Large Type
  • Manufacturer Product Name
    Clean Stick TX712AーST
  • Part Number
    TX712A-ST
  • Head Size(mm)
    7.8X12.7X25.7
  • Head material
    PU (Polyurethane)
  • Stick Material
    PP (Polypropylene)
  • Specification details
    γ-Ray Sterilized
  • Features
    Made of 100% PU (polyurethane foam) and can be used for wide variety of usages from assembly work to general industry. Superior in abrasive resistance, and various head sizes to choose from depending on the purpose.
1 Bag (100 pcs.)
105.5
Small
Clean Stick TX709AーST
TX709A-ST
7 Day(s)
SGD 93.40

Part Number : 7-093-38
Days to Ship 7 Day(s)
Standard Unit Price SGD 93.40
Quantity 1 Bag (100 pcs.)

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyurethane
  • Overall Length(mm)
    105.5
  • Details Type
    Small
  • Manufacturer Product Name
    Clean Stick TX709AーST
  • Part Number
    TX709A-ST
  • Head Size(mm)
    4.2X4.8X12
  • Head material
    PU (Polyurethane)
  • Stick Material
    PP (Polypropylene)
  • Specification details
    γ-Ray Sterilized
  • Features
    Made of 100% PU (polyurethane foam) and can be used for wide variety of usages from assembly work to general industry. Superior in abrasive resistance, and various head sizes to choose from depending on the purpose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)