(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cleanroom Bag BSC-83001

Cleanroom Bag BSC-83001

Standard Unit Price:
SGD 51.12
Days to Ship :
8 Day(s)

A large bag for use in clean rooms. Large enough to hold clothes and shoes.
[Features]
· Includes 2 large pockets for keeping items separate.
· Includes a fastener to stop dirt getting in.
· Includes a nameplate for easier management of individual workers.
· Allows for a single management system for clear-wear, shoes, gloves, etc.
[Applications]
· Ideal for transporting objects within clean rooms.
· Ideal for carrying objects for cleaning, etc.

Basic Specifications

  • Product Model
    Bags / Bags
  • Grated Scale (Class)
    100
  • Width x Height x Bottom Gusset(mm)
    345×240×100
  • Color
    White
  • Trusco Cords
    303-4976
  • Weights(g)
    80
  • Notes
    It has not been packaged in a cleanroom.
  • Specifications
    Uses YKK's zipper
  • Applications
    Working within a cleanroom.
  • Characteristics
    2 pockets with large fasteners are included. Items can be stored separately.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 51.12

Part Number : BSC-83001
Days to Ship 8 Day(s)
Standard Unit Price SGD 51.12
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bags / Bags
  • Grated Scale (Class)
    100
  • Width x Height x Bottom Gusset(mm)
    345×240×100
  • Color
    White
  • Trusco Cords
    303-4976
  • Weights(g)
    80
  • Notes
    It has not been packaged in a cleanroom.
  • Specifications
    Uses YKK's zipper
  • Applications
    Working within a cleanroom.
  • Characteristics
    2 pockets with large fasteners are included. Items can be stored separately.
  • JIS B9920/ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)