(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
U Groove Vertical Suspension Clamp "CU-H Type" (handle with grip)

U Groove Vertical Suspension Clamp "CU-H Type" (handle with grip)

Standard Unit Price:
SGD 246.95
Days to Ship :
8 Day(s)

This Miki Netsuren U‑groove hanging clamp is designed with the primary focus on safety. Lightweight, durable for working efficiently. Usable also a non-damaging type. For constructing U‑grooves, flumes, etc. For construction laying by cranes, etc.

Basic Specifications

  • Product Model
    Clamp for U Shaped Groove
  • Working Load Limit(t)
    0.25
  • Minimum Clamp Width(mm)
    30
  • Maximum Clamp Width(mm)
    60
  • Size D(mm)
    36
  • Size H(mm)
    335
  • Dimension H2(mm)
    85
  • Size L(mm)
    147
  • JAN Code
    4942411530003
  • Trusco Code
    448-6331
  • Mass(kg)
    2.2
  • Features
    Netsuren U-Shaped Grooved Hanging Clamp has total emphasis on safety, and it is highly durable and lightweight, offering great workability. It can be used as non-scratching type.
  • Intended Use
    For ditches and flume construction works using U shaped concrete blocks. For laying works of blocks with cranes, etc.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 246.95

Part Number : F3000
Days to Ship 8 Day(s)
Standard Unit Price SGD 246.95
Quantity 1 unit

Specificationtitle

  • Product Model
    Clamp for U Shaped Groove
  • Working Load Limit(t)
    0.25
  • Minimum Clamp Width(mm)
    30
  • Maximum Clamp Width(mm)
    60
  • Size D(mm)
    36
  • Size H(mm)
    335
  • Dimension H2(mm)
    85
  • Size L(mm)
    147
  • JAN Code
    4942411530003
  • Trusco Code
    448-6331
  • Mass(kg)
    2.2
  • Features
    Netsuren U-Shaped Grooved Hanging Clamp has total emphasis on safety, and it is highly durable and lightweight, offering great workability. It can be used as non-scratching type.
  • Intended Use
    For ditches and flume construction works using U shaped concrete blocks. For laying works of blocks with cranes, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)