(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Socket (12-Sided Type)

Socket (12-Sided Type)

Standard Unit Price:
SGD 21.98-
Days to Ship :
7 Day(s)

A standard double-hex (12-point) socket. Because of the traction profile, (structure that receives torque within the hex surface) bolts and nuts can be worked on with precision. Knurling around the socket reduces slippage due to oil during handling.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Single Item Socket
  • Intended Use
    Manual Operation
  • Drive (mm)
    9.5
  • Socket Shape
    Bihexagonal
  • Detailed Type
    Insertion Angle 9.5 mm
  • Features
    Standard 12-angle (12 point) socket. Acts precisely on the bolt nut due to the traction profile (mechanism where the torque acts directly on the inner surface of the hexagon). Knurling around the socket reduces slippage due to oil, etc. when rotating by hand.
Part Number
Width Across Flats Dimension (Dimension S)

Refine by

  • 9
  • 17
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 24
  • 29.5
  • Clear
JAN Code

Refine by

  • 4000896041923
  • 4000896041985
  • Clear
Trusco Code

Refine by

  • 439-5484
  • 439-5425
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9
24
4000896041985
439-5484
7 Day(s)
SGD 21.98

Part Number : 880Z-9
Days to Ship 7 Day(s)
Standard Unit Price SGD 21.98

Specificationtitle

  • Single Item / Set Classification
    Single Item Socket
  • Intended Use
    Manual Operation
  • Drive (mm)
    9.5
  • Socket Shape
    Bihexagonal
  • Width Across Flats Dimension (Dimension S)
    9
  • Total Length (L Dimension)(mm)
    24
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4000896041985
  • Trusco Code
    439-5484
  • Mass(g)
    19
  • Features
    Standard 12-angle (12 point) socket. Acts precisely on the bolt nut due to the traction profile (mechanism where the torque acts directly on the inner surface of the hexagon). Knurling around the socket reduces slippage due to oil, etc. when rotating by hand.
17
29.5
4000896041923
439-5425
7 Day(s)
SGD 28.25

Part Number : 880Z-17
Days to Ship 7 Day(s)
Standard Unit Price SGD 28.25

Specificationtitle

  • Single Item / Set Classification
    Single Item Socket
  • Intended Use
    Manual Operation
  • Drive (mm)
    9.5
  • Socket Shape
    Bihexagonal
  • Width Across Flats Dimension (Dimension S)
    17
  • Total Length (L Dimension)(mm)
    29.5
  • Detailed Type
    Insertion Angle 9.5 mm
  • JAN Code
    4000896041923
  • Trusco Code
    439-5425
  • Mass(g)
    39
  • Features
    Standard 12-angle (12 point) socket. Acts precisely on the bolt nut due to the traction profile (mechanism where the torque acts directly on the inner surface of the hexagon). Knurling around the socket reduces slippage due to oil, etc. when rotating by hand.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)