(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Knee Rug for Cleanrooms, G8133-1

Knee Rug for Cleanrooms, G8133-1

Standard Unit Price:
SGD 86.40
Days to Ship :
10 Day(s)

Since it generates low dust, it is suitable for use in low-temperature cleanrooms, etc.
Materials: quilt fabric, size (mm): 990 × 1120

Basic Specifications

  • Product Type
    Other
  • Size(mm)
    900X1120
  • Manufacturer Product Name
    Rug for Cleanroom G8133-1
  • Manufacturer Model
    G8133-1
  • Material
    Quilt Fabric
  • Features
    This product produces low dust, making it ideal for use inside low temperature clean rooms.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 86.40

Part Number : 1-2586-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 86.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size(mm)
    900X1120
  • Manufacturer Product Name
    Rug for Cleanroom G8133-1
  • Manufacturer Model
    G8133-1
  • Material
    Quilt Fabric
  • Features
    This product produces low dust, making it ideal for use inside low temperature clean rooms.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)