(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

File for Cleanroom
  • On Sale Till 31/03/2024

File for Cleanroom

Standard Unit Price:
SGD 146.10 Special Price
Days to Ship :
Same day

Uses dust-free paper "Staclean" for low dust generation and excellent anti-static properties.

Basic Specifications

  • Product Type
    File Folder
  • Size(mm)
    A4
  • Color
    Front side / Blue, Back side / White
  • Back Width(mm)
    15
  • Hole Spacing(mm)
    80
  • Manufacturer Product Name
    File for Cleanroom SCFA4
  • Manufacturer Model
    SCFA4
  • Material
    Cover / Staclean SC175RC, Binder / Plastic (2 hole flat type)
  • Features
    Uses dust-free paper "Staclean" for low dust generation and excellent anti-static properties.
  • Quantity
    1 Pack (20 pcs)
Part Number
Quantity

Refine by

  • 1 Pack (20 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (20 pcs)
Same day
SGD 146.10
SGD 74.51

Part Number : 9-5647-01
Days to Ship : Same day
Standard Unit Price SGD 146.10
SGD 74.51
Quantity 1 Pack (20 pcs)

Specificationtitle

  • Product Type
    File Folder
  • Size(mm)
    A4
  • Color
    Front side / Blue, Back side / White
  • Back Width(mm)
    15
  • Hole Spacing(mm)
    80
  • Manufacturer Product Name
    File for Cleanroom SCFA4
  • Manufacturer Model
    SCFA4
  • Material
    Cover / Staclean SC175RC, Binder / Plastic (2 hole flat type)
  • Features
    Uses dust-free paper "Staclean" for low dust generation and excellent anti-static properties.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)