(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
CLEAN KNOLL Gloves Holder

CLEAN KNOLL Gloves Holder

Standard Unit Price:
SGD 58.40
Days to Ship :
7 Day(s)

Wall-mounted holder that brings objects within your reach any time.

Basic Specifications

  • Product Type
    Other
  • Material
    Polyvinyl Chloride
  • Size (Dimensions)
    280X103X220(mm)
  • Manufacturer Product Name
    Glove Holder Wall-Mounted Type A
  • Manufacturer Model Number
    Wall-hanging, type A
  • JAN Code
    4560111777087
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Features
    Wall-mounted holder that brings objects within your reach any time.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 58.40

Part Number : 6-912-01
Days to Ship 7 Day(s)
Standard Unit Price SGD 58.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material
    Polyvinyl Chloride
  • Size (Dimensions)
    280X103X220(mm)
  • Manufacturer Product Name
    Glove Holder Wall-Mounted Type A
  • Manufacturer Model Number
    Wall-hanging, type A
  • JAN Code
    4560111777087
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Features
    Wall-mounted holder that brings objects within your reach any time.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)