(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

CR Coat with Stand-Up Collar

CR Coat with Stand-Up Collar

Standard Unit Price:
SGD 48.40-
Days to Ship :
8 Day(s)

[Features]
· Dust resistance is enhanced with 100 denier fiber.
· The fabric is strong and features superior durability.
· The total length is slightly longer.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread / Zipper Stopper / With Left-Right Waist Pockets
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Supplementary hood, gloves and shoes are not included.
Part Number
Size

Refine by

  • S
  • M
  • LL
  • Clear
Total length(cm)

Refine by

  • 104
  • 109
  • 119
  • Clear
Bust(cm)

Refine by

  • 111
  • 117
  • 129
  • Clear
Waist(cm)

Refine by

  • 111
  • 117
  • 129
  • Clear
Sleeve length(cm)

Refine by

  • 82
  • 84
  • 88
  • Clear
Manufacturer Product Name

Refine by

  • CR Coat with Stand-Up Collar SC202M
  • CR Coat with Stand-Up Collar SC202S
  • CR Coat with Stand-Up Collar SC202XL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
LL
119
129
129
88
CR Coat with Stand-Up Collar SC202XL
8 Day(s)
SGD 48.80

Part Number : 1-7031-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 48.80

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    119
  • Bust(cm)
    129
  • Waist(cm)
    129
  • Sleeve length(cm)
    88
  • Manufacturer Product Name
    CR Coat with Stand-Up Collar SC202XL
  • Manufacturer Model
    SC202-XL
  • JAN Code
    4571110713327
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread / Zipper Stopper / With Left-Right Waist Pockets
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Supplementary hood, gloves and shoes are not included.
M
109
117
117
84
CR Coat with Stand-Up Collar SC202M
8 Day(s)
SGD 48.50

Part Number : 1-7031-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 48.50

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    109
  • Bust(cm)
    117
  • Waist(cm)
    117
  • Sleeve length(cm)
    84
  • Manufacturer Product Name
    CR Coat with Stand-Up Collar SC202M
  • Manufacturer Model
    SC202-M
  • JAN Code
    4571110713341
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread / Zipper Stopper / With Left-Right Waist Pockets
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Supplementary hood, gloves and shoes are not included.
S
104
111
111
82
CR Coat with Stand-Up Collar SC202S
8 Day(s)
SGD 48.40

Part Number : 1-7031-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 48.40

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Details Type
    Unisex
  • Total length(cm)
    104
  • Bust(cm)
    111
  • Waist(cm)
    111
  • Sleeve length(cm)
    82
  • Manufacturer Product Name
    CR Coat with Stand-Up Collar SC202S
  • Manufacturer Model
    SC202-S
  • JAN Code
    4571110713358
  • Material
    Polyester 98.2%, Electroconductive fiber (100 denier) 1.8%
  • Surface resistance value(Ω)
    105~8
  • Specifications
    2/1 Twill Weave, 5 mm Pitch Striped Conductive Thread / Zipper Stopper / With Left-Right Waist Pockets
  • Air permeability
    30 cc/cm2/s
  • Footnotes
    Supplementary hood, gloves and shoes are not included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)