(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dust-Free Clothing / AS199C

Dust-Free Clothing / AS199C

Standard Unit Price:
SGD 93.90-
Days to Ship :
8 Day(s)

An overall-type dust-free garment with superior antistatic and dust-proof properties. Designed for increased motility and does not obstruct operation.

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Part Number
Color

Refine by

  • White based
  • Blue Colors
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • 3L
  • 4L
  • Clear
Bust(cm)

Refine by

  • 112
  • 116
  • 120
  • 124
  • 128
  • 132
  • Clear
Waist(cm)

Refine by

  • 72~98
  • 72~ 98
  • 76~102
  • 80~106
  • 84~110
  • 88~114
  • 92~120
  • Clear
Sleeve length(cm)

Refine by

  • 78
  • 81
  • 84
  • 87
  • 90
  • 93
  • Clear
Inseam(cm)

Refine by

  • 69
  • 72
  • 75
  • 78
  • 81
  • 84
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
White based
4L
132
92~120
93
84
8 Day(s)
SGD 99.10

Part Number : 1-6364-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 99.10

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    132
  • Waist(cm)
    92~120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Height / Compatible height(cm)
    186
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) 4L
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
White based
3L
128
88~114
90
81
8 Day(s)
SGD 94.30

Part Number : 1-6364-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 94.30

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Height / Compatible height(cm)
    180
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) 3L
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
White based
LL
124
84~110
87
78
8 Day(s)
SGD 94.10

Part Number : 1-6364-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 94.10

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    124
  • Waist(cm)
    84~110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Height / Compatible height(cm)
    174
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) LL
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
White based
L
120
80~106
84
75
8 Day(s)
SGD 98.70

Part Number : 1-6364-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.70

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    120
  • Waist(cm)
    80~106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Height / Compatible height(cm)
    168
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) L
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
White based
M
116
76~102
81
72
8 Day(s)
SGD 98.40

Part Number : 1-6364-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.40

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Height / Compatible height(cm)
    162
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) M
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
White based
S
112
72~ 98
78
69
8 Day(s)
SGD 105.30

Part Number : 1-6364-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 105.30

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    White based
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    112
  • Waist(cm)
    72~ 98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Height / Compatible height(cm)
    156
  • Manufacturer Product Name
    Cleanroom garment AS199C (for men and women) S
  • Color Details
    White
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
S
112
72~98
78
69
8 Day(s)
SGD 98.20

Part Number : 1-7866-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.20

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    S
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    112
  • Waist(cm)
    72~98
  • Sleeve length(cm)
    78
  • Inseam(cm)
    69
  • Height / Compatible height(cm)
    156
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue S
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
M
116
76~102
81
72
8 Day(s)
SGD 98.50

Part Number : 1-7866-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 98.50

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    M
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    116
  • Waist(cm)
    76~102
  • Sleeve length(cm)
    81
  • Inseam(cm)
    72
  • Height / Compatible height(cm)
    162
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue M
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
L
120
80~106
84
75
8 Day(s)
SGD 93.90

Part Number : 1-7866-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 93.90

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    120
  • Waist(cm)
    80~106
  • Sleeve length(cm)
    84
  • Inseam(cm)
    75
  • Height / Compatible height(cm)
    168
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue L
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
LL
124
84~110
87
78
8 Day(s)
SGD 94.10

Part Number : 1-7866-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 94.10

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    LL
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    124
  • Waist(cm)
    84~110
  • Sleeve length(cm)
    87
  • Inseam(cm)
    78
  • Height / Compatible height(cm)
    174
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue LL
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
3L
128
88~114
90
81
8 Day(s)
SGD 94.30

Part Number : 1-7866-05
Days to Ship 8 Day(s)
Standard Unit Price SGD 94.30

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    3L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    128
  • Waist(cm)
    88~114
  • Sleeve length(cm)
    90
  • Inseam(cm)
    81
  • Height / Compatible height(cm)
    180
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue 3L
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.
Blue Colors
4L
132
92~120
93
84
8 Day(s)
SGD 105.30

Part Number : 1-7866-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 105.30

Specificationtitle

  • Product Type
    Dust-Free Clothing
  • Type
    Suit and coveralls
  • Color
    Blue Colors
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Details Type
    Unisex
  • Bust(cm)
    132
  • Waist(cm)
    92~120
  • Sleeve length(cm)
    93
  • Inseam(cm)
    84
  • Height / Compatible height(cm)
    186
  • Manufacturer Product Name
    Cleanroom garment AS199C, for men and women, blue 4L
  • Color Details
    Blue
  • Material
    Nu3000 (Polyester/100%, Electroconductive Yarn 5 mm Pitch)
  • Surface resistance value(Ω)
    107
  • Application
    Unisex
  • Features
    An overall-type dust-free garment with superior antistatic and dust-proof properties.
  • Features 2
    Designed for increased motility and does not obstruct operation.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)