(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ASPURE Mop

ASPURE Mop

Standard Unit Price:
SGD 73.00-
Days to Ship :
10 Day(s)

The handle and mop are both low in self-dusting levels, making them perfect for cleaning inside a cleanroom. Because the head of the handle has an embossed shape, the contact surface has cushioning properties. The handle has an adjustable grip length and its light weight makes it suitable for cleaning wall surfaces. The flat cross-sections of the ultra-fine separate fibers of the mop provide superior wiping ability.

Basic Specifications

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Other
  • Features 1
    The handle and mop are both low in self-dusting levels, making them perfect for cleaning inside a clean room.
  • Mop Material
    Polyester, Nylon ultra-thin fiber
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 110X340X1400
  • 260X375
  • Clear
Specifications

Refine by

  • Mop Handle
  • Propria Mop
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Mop Handle MC-03
  • ASPURE PROPLEA II Mop TP2-M
  • Clear
Part Number

Refine by

  • MC-03
  • TP2-M
  • Clear
JAN Code

Refine by

  • 4562108494847
  • 4571110710906
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
110X340X1400
Mop Handle
ASPURE Mop Handle MC-03
MC-03
4562108494847
10 Day(s)
SGD 210.10

Part Number : 1-7184-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 210.10
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Other
  • Size(mm)
    110X340X1400
  • Specifications
    Mop Handle
  • Manufacturer Product Name
    ASPURE Mop Handle MC-03
  • Part Number
    MC-03
  • JAN Code
    4562108494847
  • Features 1
    The handle and mop are both low in self-dusting levels, making them perfect for cleaning inside a clean room.
  • Features 2
    Because the head of the handle has an embossed shape, the contact surface has cushioning properties.
  • Features 3
    The handle has an adjustable grip length and its light weight makes it suitable for cleaning wall surfaces. The flat cross-sections of the ultra-fine separate fibers of the mop provide superior wiping ability.
  • Mop Material
    Polyester, Nylon ultra-thin fiber
1 pc.
260X375
Propria Mop
ASPURE PROPLEA II Mop TP2-M
TP2-M
4571110710906
10 Day(s)
SGD 73.00

Part Number : 1-7184-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 73.00
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Clean Stick
  • Head material
    Polyester
  • Shaft material
    Other
  • Size(mm)
    260X375
  • Specifications
    Propria Mop
  • Manufacturer Product Name
    ASPURE PROPLEA II Mop TP2-M
  • Part Number
    TP2-M
  • JAN Code
    4571110710906
  • Features 1
    The handle and mop are both low in self-dusting levels, making them perfect for cleaning inside a clean room.
  • Features 2
    -
  • Features 3
    -
  • Mop Material
    Polyester, Nylon ultra-thin fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)