(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dedicated Transfer Sheet

Dedicated Transfer Sheet

Standard Unit Price:
SGD 10.10-
Days to Ship :
8 Day(s)

[Specifications]
· Material: PU (Polyurethane)
· Compatibility: Stick Roller (9-5715-01 to 07), Stick Roller Conductive Type (1-6108-01 to 07), Stick Pencil, Conductive Type P.2018 (1-6133-21 to 25), Micro-Adhesive Stick P.2018 (1-7685-01)

Basic Specifications

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 60X30
  • 88X88
  • 210X148
  • 230X182
  • 297X210
  • 364X230
  • Clear
Manufacturer Product Name

Refine by

  • Dedicated Transfer Sheet for Stick Roller B4
  • Stick Roller Transfer Sheet A4
  • Dedicated Transfer Sheet for Stick Roller A5
  • Stick Roller Transfer Sheet B5
  • Dedicated Transfer Sheet for Stick Roller 90
  • Stick Pencil Mini Sheet
  • Clear
Part Number

Refine by

  • A4
  • B4
  • A5
  • B5
  • 90
  • Mini
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
60X30
Stick Pencil Mini Sheet
Mini
8 Day(s)
SGD 10.10

Part Number : 1-6133-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    60X30
  • Manufacturer Product Name
    Stick Pencil Mini Sheet
  • Part Number
    Mini
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
1 pc.
297X210
Stick Roller Transfer Sheet A4
A4
8 Day(s)
SGD 266.70

Part Number : 9-5715-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 266.70
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    297X210
  • Manufacturer Product Name
    Stick Roller Transfer Sheet A4
  • Part Number
    A4
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
1 pc.
230X182
Stick Roller Transfer Sheet B5
B5
8 Day(s)
SGD 178.00

Part Number : 9-5715-09
Days to Ship 8 Day(s)
Standard Unit Price SGD 178.00
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    230X182
  • Manufacturer Product Name
    Stick Roller Transfer Sheet B5
  • Part Number
    B5
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
1 pc.
88X88
Dedicated Transfer Sheet for Stick Roller 90
90
8 Day(s)
SGD 44.20

Part Number : 9-5715-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 44.20
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    88X88
  • Manufacturer Product Name
    Dedicated Transfer Sheet for Stick Roller 90
  • Part Number
    90
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
1 pc.
210X148
Dedicated Transfer Sheet for Stick Roller A5
A5
8 Day(s)
SGD 133.90

Part Number : 9-5715-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 133.90
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    210X148
  • Manufacturer Product Name
    Dedicated Transfer Sheet for Stick Roller A5
  • Part Number
    A5
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)
1 pc.
364X230
Dedicated Transfer Sheet for Stick Roller B4
B4
8 Day(s)
SGD 372.60

Part Number : 9-5715-23
Days to Ship 8 Day(s)
Standard Unit Price SGD 372.60
Quantity 1 pc.

Specificationtitle

  • Tip Shape
    Other
  • Head material
    Polyurethane
  • Size(mm)
    364X230
  • Manufacturer Product Name
    Dedicated Transfer Sheet for Stick Roller B4
  • Part Number
    B4
  • Material
    PU (Polyurethane)
  • Adapt
    Stick Roller (9-5715-01 - 07), Stick Roller Conductive Type (1-6108-01 - 07), Stick Pencil, Conductive Type (1-6133-21 - 25), Micro-Adhesive Stick (1-7685-01)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)