(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PET Dust Out

PET Dust Out

Standard Unit Price:
SGD 1,736.60
Days to Ship :
8 Day(s)

Compliant with the Food Sanitation Act of Japan (MHLW notification no. 20).
There are 2 types.

Basic Specifications

  • Product Type
    Dry Board / Rack
  • External Dimensions(mm)
    444X537X1595
  • Internal dimensions(mm)
    430X503X1336
  • Weight(g)
    25500
  • Product Name
    PET Dust Out AGSPT
  • Part Number
    AGSPT
  • JAN Code
    4560111768597
  • Features
    It complies with Notice No. 20 of the Ministry of Health, Labour and Welfare and the Food Sanitation Act of Japan.
  • Material
    Main Body Panel: Recycled PET (Polyethylene Terephthalate), Frame: Aluminum (Anodized)
  • Footnotes
    Net shelf and basket are not included. Please choose from the accessories on P.1594 (3-5034-01 to 07) according to the purpose.
  • Number of attachable deep baskets
    5 Tiers
  • Number of attachable shallow baskets
    11 Tiers
  • Number of installable mesh racks
    21 Tiers
  • Accessory
    Water-receiving vat (x 1)
  • Door
    Magnetic Packing Type
  • Caster(mm)
    ø65 PA (Nylon) Type
  • 1 Set (Main Unit, Water Collecting Vat)
Part Number

Refine by

  • 1 Set (Main Unit, Water Collecting Vat)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Unit, Water Collecting Vat)
8 Day(s)
SGD 1,736.60

Part Number : 1-7533-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,736.60
Quantity 1 Set (Main Unit, Water Collecting Vat)

Specificationtitle

  • Product Type
    Dry Board / Rack
  • External Dimensions(mm)
    444X537X1595
  • Internal dimensions(mm)
    430X503X1336
  • Weight(g)
    25500
  • Product Name
    PET Dust Out AGSPT
  • Part Number
    AGSPT
  • JAN Code
    4560111768597
  • Features
    It complies with Notice No. 20 of the Ministry of Health, Labour and Welfare and the Food Sanitation Act of Japan.
  • Material
    Main Body Panel: Recycled PET (Polyethylene Terephthalate), Frame: Aluminum (Anodized)
  • Footnotes
    Net shelf and basket are not included. Please choose from the accessories on P.1594 (3-5034-01 to 07) according to the purpose.
  • Number of attachable deep baskets
    5 Tiers
  • Number of attachable shallow baskets
    11 Tiers
  • Number of installable mesh racks
    21 Tiers
  • Accessory
    Water-receiving vat (x 1)
  • Door
    Magnetic Packing Type
  • Caster(mm)
    ø65 PA (Nylon) Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)