(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Super Drying Shelf

Super Drying Shelf

Standard Unit Price:
SGD 101.50-
Days to Ship :
8 Day(s) or more

The water receiver is a sliding type that makes it easy to wipe off any remaining water. Suspended shelf plate (mesh mat) can be also used for drying and storage of cylinders. The speedy drying device (sold separately) uses an inner air circulation system. Therefore, hot air spreads uniformly within the unit, producing a highly efficient drying effect.

Basic Specifications

  • Weight(g)
    -
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
Part Number

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Product Type

Refine by

  • Dry Board / Rack
  • Other
  • Clear
Size(cm)

Refine by

  • 7.5X32X29
  • 43.5X43.7
  • 44X44
  • 72.8X43.7
  • 74X44
  • Clear
Power Supply

Refine by

  • Single-Phase 100 V
  • Clear
Other

Refine by

  • Option
  • Clear
Product Name

Refine by

  • DS-QD Quick Drying Machine
  • Shelf Plate (Mesh Mat) for DS-HS
  • Shelf Plate (Mesh Mat) for DS-S
  • Suspended Shelf Plate Mesh Mat for DS-HS
  • Suspended Shelf Plate Mesh Mat for DS-S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dry Board / Rack
74X44
-
-
Suspended Shelf Plate Mesh Mat for DS-S
8 Day(s)
SGD 137.70

Part Number : 1-1612-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 137.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dry Board / Rack
  • Size(cm)
    74X44
  • Power Supply
    -
  • Other
    -
  • Weight(g)
    -
  • Product Name
    Suspended Shelf Plate Mesh Mat for DS-S
  • Part Number
    Suspended Shelf Plate Mesh Mat for DS-S
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
  • Specification details
    -
  • Power supply (details)
    -
  • Power cord length(m)
    -
  • Maximum Power Consumption(W)
    -
1 pc.
Dry Board / Rack
44X44
-
-
Suspended Shelf Plate Mesh Mat for DS-HS
11 Day(s)
SGD 101.50

Part Number : 1-1612-12
Days to Ship 11 Day(s)
Standard Unit Price SGD 101.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dry Board / Rack
  • Size(cm)
    44X44
  • Power Supply
    -
  • Other
    -
  • Weight(g)
    -
  • Product Name
    Suspended Shelf Plate Mesh Mat for DS-HS
  • Part Number
    Suspended Shelf Plate (Mesh Mat) for DS-HS
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
  • Specification details
    -
  • Power supply (details)
    -
  • Power cord length(m)
    -
  • Maximum Power Consumption(W)
    -
1 unit
Other
7.5X32X29
Single-Phase 100 V
Option
DS-QD Quick Drying Machine
8 Day(s)
SGD 1,768.80

Part Number : 1-1612-13
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,768.80
Quantity 1 unit

Specificationtitle

  • Product Type
    Other
  • Size(cm)
    7.5X32X29
  • Power Supply
    Single-Phase 100 V
  • Other
    Option
  • Weight(g)
    -
  • Product Name
    DS-QD Quick Drying Machine
  • Part Number
    DS-QD Quick Drying Machine
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
  • Specification details
    With 3-stage timer (30 minute, 60 minute, 90 minute), and mounting attachment
  • Power supply (details)
    AC100V 50/60Hz
  • Power cord length(m)
    1.5, with 3P Plug
  • Maximum Power Consumption(W)
    770
1 pc.
Dry Board / Rack
43.5X43.7
-
-
Shelf Plate (Mesh Mat) for DS-HS
8 Day(s)
SGD 104.80

Part Number : 1-1612-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 104.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dry Board / Rack
  • Size(cm)
    43.5X43.7
  • Power Supply
    -
  • Other
    -
  • Weight(g)
    -
  • Product Name
    Shelf Plate (Mesh Mat) for DS-HS
  • Part Number
    Shelf Plate (Mesh Mat) for DS-HS
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
  • Specification details
    -
  • Power supply (details)
    -
  • Power cord length(m)
    -
  • Maximum Power Consumption(W)
    -
1 pc.
Dry Board / Rack
72.8X43.7
-
-
Shelf Plate (Mesh Mat) for DS-S
8 Day(s)
SGD 140.80

Part Number : 1-1612-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 140.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dry Board / Rack
  • Size(cm)
    72.8X43.7
  • Power Supply
    -
  • Other
    -
  • Weight(g)
    -
  • Product Name
    Shelf Plate (Mesh Mat) for DS-S
  • Part Number
    Shelf Plate (Mesh Mat) for DS-S
  • Features
    Because the water receiver can be slid, it is easy to wipe out the water remaining in the receiver. With the suspended shelf boards (mesh mat), cylinders can be dried and stored. The speedily drying device (sold separately) has an inner air circulation system. Therefore, hot air spreads evenly inside to exert a high drying effect.
  • Specification details
    -
  • Power supply (details)
    -
  • Power cord length(m)
    -
  • Maximum Power Consumption(W)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)