(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Conductive Shelf

Stainless Steel Conductive Shelf

Standard Unit Price:
-
Days to Ship :
16 Day(s)

A conductive shelf with metallic-textured posts and shelf boards.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 588
  • 888
  • 1188
  • 1488
  • 1788
  • Clear
Depth(mm)

Refine by

  • 438
  • 588
  • Clear
Weight(g)

Refine by

  • 21000
  • 28000
  • 33000
  • 34000
  • 40000
  • 41000
  • 50000
  • 57000
  • Clear
Manufacturer Product Name

Refine by

  • Conductive shelf RB4-18060E
  • Conductive shelf RB4-15060E
  • Conductive shelf RB4-15045E
  • Conductive shelf RB4-12060E
  • Conductive shelf RB4-12045E
  • Conductive shelf RB4-9060E
  • Conductive shelf RB4-9045E
  • Conductive shelf RB4-6045E
  • Clear
Manufacturer Model Number

Refine by

  • RB4-18060E
  • RB4-15060E
  • RB4-15045E
  • RB4-12060E
  • RB4-12045E
  • RB4-9060E
  • RB4-9045E
  • RB4-6045E
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
588
438
21000
Conductive shelf RB4-6045E
RB4-6045E
16 Day(s)
SGD 1,096.20

Part Number : 1-8935-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,096.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    588
  • Depth(mm)
    438
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    21000
  • Manufacturer Product Name
    Conductive shelf RB4-6045E
  • Manufacturer Model Number
    RB4-6045E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
888
438
28000
Conductive shelf RB4-9045E
RB4-9045E
16 Day(s)
SGD 1,334.20

Part Number : 1-8935-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,334.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    888
  • Depth(mm)
    438
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    28000
  • Manufacturer Product Name
    Conductive shelf RB4-9045E
  • Manufacturer Model Number
    RB4-9045E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
888
588
33000
Conductive shelf RB4-9060E
RB4-9060E
16 Day(s)
SGD 1,524.60

Part Number : 1-8935-03
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,524.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    888
  • Depth(mm)
    588
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    33000
  • Manufacturer Product Name
    Conductive shelf RB4-9060E
  • Manufacturer Model Number
    RB4-9060E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
1188
438
34000
Conductive shelf RB4-12045E
RB4-12045E
16 Day(s)
SGD 1,574.30

Part Number : 1-8935-04
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,574.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1188
  • Depth(mm)
    438
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    34000
  • Manufacturer Product Name
    Conductive shelf RB4-12045E
  • Manufacturer Model Number
    RB4-12045E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
1188
588
41000
Conductive shelf RB4-12060E
RB4-12060E
16 Day(s)
SGD 1,831.70

Part Number : 1-8935-05
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,831.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1188
  • Depth(mm)
    588
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    41000
  • Manufacturer Product Name
    Conductive shelf RB4-12060E
  • Manufacturer Model Number
    RB4-12060E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
1488
438
40000
Conductive shelf RB4-15045E
RB4-15045E
16 Day(s)
SGD 1,801.40

Part Number : 1-8935-06
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,801.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1488
  • Depth(mm)
    438
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    40000
  • Manufacturer Product Name
    Conductive shelf RB4-15045E
  • Manufacturer Model Number
    RB4-15045E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
1488
588
50000
Conductive shelf RB4-15060E
RB4-15060E
16 Day(s)
-

Part Number : 1-8935-07
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1488
  • Depth(mm)
    588
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    50000
  • Manufacturer Product Name
    Conductive shelf RB4-15060E
  • Manufacturer Model Number
    RB4-15060E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type
1 unit
1788
588
57000
Conductive shelf RB4-18060E
RB4-18060E
16 Day(s)
-

Part Number : 1-8935-08
Days to Ship 16 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Stainless Steel
  • Frontage(mm)
    1788
  • Depth(mm)
    588
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Weight(g)
    57000
  • Manufacturer Product Name
    Conductive shelf RB4-18060E
  • Manufacturer Model Number
    RB4-18060E
  • Detailed Material
    Stainless steel (SUS430), conductive specifications
  • Features
    A conductive shelf with metallic-textured posts and shelf boards.
  • Surface resistance value(Ω)
    Approx. 7.2X105
  • Specifications
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Conductive Shelf Features

1-8935-01 external appearance

1-8935-01 external appearance

1-8935-01 specifications

Assembly type
Material: stainless steel (SUS430), conductive specifications
Surface resistance: approx. 7.2 × 10^5 Ω
Size: 588 × 438 × 1,800 mm
Weight: 21 kg

  • *Conductive casters (nylon/rubber) are also available.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)