(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Lightweight Rack, Height 1,800 mm / 2,100 mm

Lightweight Rack, Height 1,800 mm / 2,100 mm

Standard Unit Price:
SGD 35.80-
Days to Ship :
21 Day(s) or more

Bolt-type rugged rack
[Features]
·Smooth coating treatment that is resistant to rust and scratches.
· Shelf boards can be adjusted with a 50 mm pitch in accordance with items to be stored.
· Corner plates prevent swaying.
[Applications]
·For organizing various lightweight items.
· Optimal for storage shelves in offices as well as for storing laboratory equipment in the lab.

Basic Specifications

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 287
  • 437
  • 587
  • Clear
Height(mm)

Refine by

  • 1800
  • 2100
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 6
  • Increasing steps
  • Clear
Width(mm)

Refine by

  • 887
  • 1187
  • 1487
  • 1787
  • Clear
Manufacturer Product Name

Refine by

  • Light Rack 4 Shelves TK63A
  • Light Rack 4 Shelves TK63C
  • Light Rack 4 Shelves TK63E
  • Light Rack 4 Shelves TK64A
  • Light Rack 4 Shelves TK64C
  • Light Rack 4 Shelves TK64E
  • Light Rack 4 Shelves TK65A
  • Light Rack 4 Shelves TK65C
  • Light Rack 4 Shelves TK65E
  • Light Rack 4 Shelves TK66A
  • Light Rack 4 Shelves TK66C
  • Light Rack 4 Shelves TK66E
  • Light Rack 4 Shelves TK73A
  • Light Rack 4 Shelves TK73C
  • Light Rack 4 Shelves TK73E
  • Light Rack 4 Shelves TK74A
  • Light Rack 4 Shelves TK74C
  • Light Rack 4 Shelves TK74E
  • Light Rack 4 Shelves TK75A
  • Light Rack 4 Shelves TK75C
  • Light Rack 4 Shelves TK75E
  • Light Rack 4 Shelves TK76A
  • Light Rack 4 Shelves TK76C
  • Light Rack 4 Shelves TK76E
  • Light Rack 6 Shelves TK63A
  • Light Rack 6 Shelves TK63C
  • Light Rack 6 Shelves TK63E
  • Light Rack 6 Shelves TK64A
  • Light Rack 6 Shelves TK64C
  • Light Rack 6 Shelves TK64E
  • Light Rack 6 Shelves TK65A
  • Light Rack 6 Shelves TK65C
  • Light Rack 6 Shelves TK65E
  • Light Rack 6 Shelves TK66A
  • Light Rack 6 Shelves TK66C
  • Light Rack 6 Shelves TK66E
  • Light Rack 6 Shelves TK73A
  • Light Rack 6 Shelves TK73C
  • Light Rack 6 Shelves TK73E
  • Light Rack 6 Shelves TK74A
  • Light Rack 6 Shelves TK74C
  • Light Rack 6 Shelves TK74E
  • Light Rack 6 Shelves TK75A
  • Light Rack 6 Shelves TK75C
  • Light Rack 6 Shelves TK75E
  • Light Rack 6 Shelves TK76A
  • Light Rack 6 Shelves TK76C
  • Light Rack 6 Shelves TK76E
  • Lightweight Rack TK63A Extra Rack
  • Lightweight Rack TK63C Extra Rack
  • Lightweight Rack TK63E Extra Rack
  • Lightweight Rack TK64A Extra Rack
  • Lightweight Rack TK64C Extra Rack
  • Lightweight Rack TK64E Extra Rack
  • Lightweight Rack TK65A Extra Rack
  • Lightweight Rack TK65C Extra Rack
  • Lightweight Rack TK65E Extra Rack
  • Lightweight Rack TK66A Extra Rack
  • Lightweight Rack TK66C Extra Rack
  • Lightweight Rack TK66E Extra Rack
  • Lightweight Rack TK73A Extra Rack
  • Lightweight Rack TK73C Extra Rack
  • Lightweight Rack TK73E Extra Rack
  • Lightweight Rack TK74A Extra Rack
  • Lightweight Rack TK74C Extra Rack
  • Lightweight Rack TK74E Extra Rack
  • Lightweight Rack TK75A Extra Rack
  • Lightweight Rack TK75C Extra Rack
  • Lightweight Rack TK75E Extra Rack
  • Lightweight Rack TK76A Extra Rack
  • Lightweight Rack TK76C Extra Rack
  • Lightweight Rack TK76E Extra Rack
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
287
1800
4
887
Light Rack 4 Shelves TK63A
26 Day(s)
SGD 348.50

Part Number : 6-6693-01
Days to Ship 26 Day(s)
Standard Unit Price SGD 348.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK63A
  • Manufacturer Model Number
    TK63A
1 unit
437
1800
4
887
Light Rack 4 Shelves TK63C
21 Day(s)
SGD 372.80

Part Number : 6-6693-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 372.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK63C
  • Manufacturer Model Number
    TK63C
1 unit
587
1800
4
887
Light Rack 4 Shelves TK63E
21 Day(s)
SGD 416.20

Part Number : 6-6693-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 416.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK63E
  • Manufacturer Model Number
    TK63E
1 unit
287
1800
4
1187
Light Rack 4 Shelves TK64A
21 Day(s)
SGD 395.40

Part Number : 6-6693-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 395.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK64A
  • Manufacturer Model Number
    TK64A
1 unit
437
1800
4
1187
Light Rack 4 Shelves TK64C
21 Day(s)
SGD 449.20

Part Number : 6-6693-05
Days to Ship 21 Day(s)
Standard Unit Price SGD 449.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK64C
  • Manufacturer Model Number
    TK64C
1 unit
587
1800
4
1187
Light Rack 4 Shelves TK64E
21 Day(s)
SGD 483.90

Part Number : 6-6693-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 483.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK64E
  • Manufacturer Model Number
    TK64E
1 unit
287
1800
4
1487
Light Rack 4 Shelves TK65A
21 Day(s)
SGD 444.00

Part Number : 6-6693-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 444.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK65A
  • Manufacturer Model Number
    TK65A
1 unit
437
1800
4
1487
Light Rack 4 Shelves TK65C
21 Day(s)
SGD 483.90

Part Number : 6-6693-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 483.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK65C
  • Manufacturer Model Number
    TK65C
1 unit
587
1800
4
1487
Light Rack 4 Shelves TK65E
21 Day(s)
SGD 567.20

Part Number : 6-6693-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 567.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK65E
  • Manufacturer Model Number
    TK65E
1 unit
287
1800
4
1787
Light Rack 4 Shelves TK66A
21 Day(s)
SGD 480.40

Part Number : 6-6693-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 480.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK66A
  • Manufacturer Model Number
    TK66A
1 unit
437
1800
4
1787
Light Rack 4 Shelves TK66C
21 Day(s)
SGD 534.20

Part Number : 6-6693-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 534.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK66C
  • Manufacturer Model Number
    TK66C
1 unit
587
1800
4
1787
Light Rack 4 Shelves TK66E
21 Day(s)
SGD 638.30

Part Number : 6-6693-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 638.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK66E
  • Manufacturer Model Number
    TK66E
1 unit
287
2100
4
887
Light Rack 4 Shelves TK73A
21 Day(s)
SGD 357.20

Part Number : 6-6693-13
Days to Ship 21 Day(s)
Standard Unit Price SGD 357.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK73A
  • Manufacturer Model Number
    TK73A
1 unit
437
2100
4
887
Light Rack 4 Shelves TK73C
21 Day(s)
SGD 383.20

Part Number : 6-6693-14
Days to Ship 21 Day(s)
Standard Unit Price SGD 383.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK73C
  • Manufacturer Model Number
    TK73C
1 unit
587
2100
4
887
Light Rack 4 Shelves TK73E
21 Day(s)
SGD 423.20

Part Number : 6-6693-15
Days to Ship 21 Day(s)
Standard Unit Price SGD 423.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 4 Shelves TK73E
  • Manufacturer Model Number
    TK73E
1 unit
287
2100
4
1187
Light Rack 4 Shelves TK74A
21 Day(s)
SGD 402.30

Part Number : 6-6693-16
Days to Ship 21 Day(s)
Standard Unit Price SGD 402.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK74A
  • Manufacturer Model Number
    TK74A
1 unit
437
2100
4
1187
Light Rack 4 Shelves TK74C
21 Day(s)
SGD 457.90

Part Number : 6-6693-17
Days to Ship 21 Day(s)
Standard Unit Price SGD 457.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK74C
  • Manufacturer Model Number
    TK74C
1 unit
587
2100
4
1187
Light Rack 4 Shelves TK74E
21 Day(s)
SGD 490.80

Part Number : 6-6693-18
Days to Ship 21 Day(s)
Standard Unit Price SGD 490.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 4 Shelves TK74E
  • Manufacturer Model Number
    TK74E
1 unit
287
2100
4
1487
Light Rack 4 Shelves TK75A
21 Day(s)
SGD 450.90

Part Number : 6-6693-19
Days to Ship 21 Day(s)
Standard Unit Price SGD 450.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK75A
  • Manufacturer Model Number
    TK75A
1 unit
437
2100
4
1487
Light Rack 4 Shelves TK75C
21 Day(s)
SGD 490.80

Part Number : 6-6693-20
Days to Ship 21 Day(s)
Standard Unit Price SGD 490.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK75C
  • Manufacturer Model Number
    TK75C
1 unit
587
2100
4
1487
Light Rack 4 Shelves TK75E
21 Day(s)
SGD 575.90

Part Number : 6-6693-21
Days to Ship 21 Day(s)
Standard Unit Price SGD 575.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 4 Shelves TK75E
  • Manufacturer Model Number
    TK75E
1 unit
287
2100
4
1787
Light Rack 4 Shelves TK76A
21 Day(s)
SGD 487.40

Part Number : 6-6693-22
Days to Ship 21 Day(s)
Standard Unit Price SGD 487.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK76A
  • Manufacturer Model Number
    TK76A
1 unit
437
2100
4
1787
Light Rack 4 Shelves TK76C
21 Day(s)
SGD 541.10

Part Number : 6-6693-23
Days to Ship 21 Day(s)
Standard Unit Price SGD 541.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK76C
  • Manufacturer Model Number
    TK76C
1 unit
587
2100
4
1787
Light Rack 4 Shelves TK76E
21 Day(s)
SGD 645.30

Part Number : 6-6693-24
Days to Ship 21 Day(s)
Standard Unit Price SGD 645.30
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 4 Shelves TK76E
  • Manufacturer Model Number
    TK76E
1 unit
287
1800
6
887
Light Rack 6 Shelves TK63A
21 Day(s)
SGD 385.00

Part Number : 6-6694-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 385.00
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK63A
  • Manufacturer Model Number
    TK63A
1 unit
437
1800
6
887
Light Rack 6 Shelves TK63C
21 Day(s)
SGD 421.40

Part Number : 6-6694-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 421.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK63C
  • Manufacturer Model Number
    TK63C
1 unit
587
1800
6
887
Light Rack 6 Shelves TK63E
21 Day(s)
SGD 483.90

Part Number : 6-6694-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 483.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK63E
  • Manufacturer Model Number
    TK63E
1 unit
287
1800
6
1187
Light Rack 6 Shelves TK64A
21 Day(s)
SGD 440.50

Part Number : 6-6694-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 440.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK64A
  • Manufacturer Model Number
    TK64A
1 unit
437
1800
6
1187
Light Rack 6 Shelves TK64C
26 Day(s)
SGD 522.10

Part Number : 6-6694-05
Days to Ship 26 Day(s)
Standard Unit Price SGD 522.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK64C
  • Manufacturer Model Number
    TK64C
1 unit
587
1800
6
1187
Light Rack 6 Shelves TK64E
21 Day(s)
SGD 574.10

Part Number : 6-6694-06
Days to Ship 21 Day(s)
Standard Unit Price SGD 574.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK64E
  • Manufacturer Model Number
    TK64E
1 unit
287
1800
6
1487
Light Rack 6 Shelves TK65A
21 Day(s)
SGD 513.40

Part Number : 6-6694-07
Days to Ship 21 Day(s)
Standard Unit Price SGD 513.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK65A
  • Manufacturer Model Number
    TK65A
1 unit
437
1800
6
1487
Light Rack 6 Shelves TK65C
21 Day(s)
SGD 574.10

Part Number : 6-6694-08
Days to Ship 21 Day(s)
Standard Unit Price SGD 574.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK65C
  • Manufacturer Model Number
    TK65C
1 unit
587
1800
6
1487
Light Rack 6 Shelves TK65E
21 Day(s)
SGD 700.80

Part Number : 6-6694-09
Days to Ship 21 Day(s)
Standard Unit Price SGD 700.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK65E
  • Manufacturer Model Number
    TK65E
1 unit
287
1800
6
1787
Light Rack 6 Shelves TK66A
21 Day(s)
SGD 568.90

Part Number : 6-6694-10
Days to Ship 21 Day(s)
Standard Unit Price SGD 568.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK66A
  • Manufacturer Model Number
    TK66A
1 unit
437
1800
6
1787
Light Rack 6 Shelves TK66C
21 Day(s)
SGD 648.70

Part Number : 6-6694-11
Days to Ship 21 Day(s)
Standard Unit Price SGD 648.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK66C
  • Manufacturer Model Number
    TK66C
1 unit
587
1800
6
1787
Light Rack 6 Shelves TK66E
21 Day(s)
SGD 806.60

Part Number : 6-6694-12
Days to Ship 21 Day(s)
Standard Unit Price SGD 806.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK66E
  • Manufacturer Model Number
    TK66E
1 unit
287
2100
6
887
Light Rack 6 Shelves TK73A
21 Day(s)
SGD 391.90

Part Number : 6-6694-13
Days to Ship 21 Day(s)
Standard Unit Price SGD 391.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK73A
  • Manufacturer Model Number
    TK73A
1 unit
437
2100
6
887
Light Rack 6 Shelves TK73C
21 Day(s)
SGD 430.10

Part Number : 6-6694-14
Days to Ship 21 Day(s)
Standard Unit Price SGD 430.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK73C
  • Manufacturer Model Number
    TK73C
1 unit
587
2100
6
887
Light Rack 6 Shelves TK73E
21 Day(s)
SGD 490.80

Part Number : 6-6694-15
Days to Ship 21 Day(s)
Standard Unit Price SGD 490.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Light Rack 6 Shelves TK73E
  • Manufacturer Model Number
    TK73E
1 unit
287
2100
6
1187
Light Rack 6 Shelves TK74A
21 Day(s)
SGD 449.20

Part Number : 6-6694-16
Days to Ship 21 Day(s)
Standard Unit Price SGD 449.20
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK74A
  • Manufacturer Model Number
    TK74A
1 unit
437
2100
6
1187
Light Rack 6 Shelves TK74C
21 Day(s)
SGD 530.70

Part Number : 6-6694-17
Days to Ship 21 Day(s)
Standard Unit Price SGD 530.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK74C
  • Manufacturer Model Number
    TK74C
1 unit
587
2100
6
1187
Light Rack 6 Shelves TK74E
21 Day(s)
SGD 581.10

Part Number : 6-6694-18
Days to Ship 21 Day(s)
Standard Unit Price SGD 581.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1187
  • Manufacturer Product Name
    Light Rack 6 Shelves TK74E
  • Manufacturer Model Number
    TK74E
1 unit
287
2100
6
1487
Light Rack 6 Shelves TK75A
21 Day(s)
SGD 522.10

Part Number : 6-6694-19
Days to Ship 21 Day(s)
Standard Unit Price SGD 522.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK75A
  • Manufacturer Model Number
    TK75A
1 unit
437
2100
6
1487
Light Rack 6 Shelves TK75C
21 Day(s)
SGD 581.10

Part Number : 6-6694-20
Days to Ship 21 Day(s)
Standard Unit Price SGD 581.10
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK75C
  • Manufacturer Model Number
    TK75C
1 unit
587
2100
6
1487
Light Rack 6 Shelves TK75E
21 Day(s)
SGD 707.70

Part Number : 6-6694-21
Days to Ship 21 Day(s)
Standard Unit Price SGD 707.70
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1487
  • Manufacturer Product Name
    Light Rack 6 Shelves TK75E
  • Manufacturer Model Number
    TK75E
1 unit
287
2100
6
1787
Light Rack 6 Shelves TK76A
21 Day(s)
SGD 575.90

Part Number : 6-6694-22
Days to Ship 21 Day(s)
Standard Unit Price SGD 575.90
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK76A
  • Manufacturer Model Number
    TK76A
1 unit
437
2100
6
1787
Light Rack 6 Shelves TK76C
21 Day(s)
SGD 657.40

Part Number : 6-6694-23
Days to Ship 21 Day(s)
Standard Unit Price SGD 657.40
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK76C
  • Manufacturer Model Number
    TK76C
1 unit
587
2100
6
1787
Light Rack 6 Shelves TK76E
21 Day(s)
SGD 813.60

Part Number : 6-6694-24
Days to Ship 21 Day(s)
Standard Unit Price SGD 813.60
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    587
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    1787
  • Manufacturer Product Name
    Light Rack 6 Shelves TK76E
  • Manufacturer Model Number
    TK76E
1 unit
287
1800
Increasing steps
887
Lightweight Rack TK63A Extra Rack
21 Day(s)
SGD 35.80

Part Number : 6-6696-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 35.80
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    287
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    Increasing steps
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Lightweight Rack TK63A Extra Rack
  • Manufacturer Model Number
    TK63A
1 unit
437
1800
Increasing steps
887
Lightweight Rack TK63C Extra Rack
21 Day(s)
SGD 44.50

Part Number : 6-6696-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 44.50
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    437
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    Increasing steps
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    120
  • Width(mm)
    887
  • Manufacturer Product Name
    Lightweight Rack TK63C Extra Rack
  • Manufacturer Model Number
    TK63C

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Product Specifications

Lightweight Rack Features

6-6693-01 external appearance

6-6693-01 external appearance

6-6693-01 specifications
Load resistance: 120 kg/level
Type: (4-stage)
Size (width × depth × height): 887 × 287 × 1,800 mm

  • *Refer to the catalog for types and model numbers other than the above.

Developer's Perspective

 

Understanding user's needs, we make cost competitive products that can be safely and securely used on a daily basis.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)