(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laboratory Table Shelf Set

Laboratory Table Shelf Set

Standard Unit Price:
SGD 1,210.50-
Days to Ship :
58 Day(s) or more

Features outstanding corrosion resistance. A tapered stationary type that requires no tools.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Other
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
  • Internal Capacity
    1 Set

Details

Part Number
Internal Capacity

Refine by

  • 1 Set
  • Clear
Depth(mm)

Refine by

  • 307
  • 536
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Manufacturer Product Name

Refine by

  • Lab Bench Shelf Set DTCBS6001
  • Lab Bench Shelf Set DTSSS6001
  • Lab Bench Shelf Set DTCBS9001
  • Lab Bench Shelf Set DTSSS9001
  • Lab Bench Shelf Set DTCBS12001
  • Lab Bench Shelf Set DTSSS12001
  • Lab Bench Shelf Set DTCBS15001
  • Lab Bench Shelf Set DTSSS15001
  • Lab Bench Shelf Set DTSSS18001
  • Clear
Manufacturer Model Number

Refine by

  • DTC-BS600-1
  • DTS-SS600-1
  • DTC-BS900-1
  • DTS-SS900-1
  • DTC-BS1200-1
  • DTS-SS1200-1
  • DTC-BS1500-1
  • DTS-SS1500-1
  • DTS-SS1800-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
307
600
Lab Bench Shelf Set DTSSS6001
DTS-SS600-1
58 Day(s)
SGD 1,210.50

Part Number : 1-921-01
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,210.50
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    307
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    600
  • Manufacturer Product Name
    Lab Bench Shelf Set DTSSS6001
  • Manufacturer Model Number
    DTS-SS600-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
307
900
Lab Bench Shelf Set DTSSS9001
DTS-SS900-1
58 Day(s)
SGD 1,388.70

Part Number : 1-921-02
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,388.70
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    307
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    900
  • Manufacturer Product Name
    Lab Bench Shelf Set DTSSS9001
  • Manufacturer Model Number
    DTS-SS900-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
307
1200
Lab Bench Shelf Set DTSSS12001
DTS-SS1200-1
63 Day(s)
SGD 1,631.60

Part Number : 1-921-03
Days to Ship 63 Day(s)
Standard Unit Price SGD 1,631.60
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    307
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    1200
  • Manufacturer Product Name
    Lab Bench Shelf Set DTSSS12001
  • Manufacturer Model Number
    DTS-SS1200-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
307
1500
Lab Bench Shelf Set DTSSS15001
DTS-SS1500-1
58 Day(s)
SGD 1,845.40

Part Number : 1-921-04
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,845.40
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    307
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    1500
  • Manufacturer Product Name
    Lab Bench Shelf Set DTSSS15001
  • Manufacturer Model Number
    DTS-SS1500-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
307
1800
Lab Bench Shelf Set DTSSS18001
DTS-SS1800-1
58 Day(s)
SGD 2,046.20

Part Number : 1-921-05
Days to Ship 58 Day(s)
Standard Unit Price SGD 2,046.20
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    307
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    1800
  • Manufacturer Product Name
    Lab Bench Shelf Set DTSSS18001
  • Manufacturer Model Number
    DTS-SS1800-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
536
600
Lab Bench Shelf Set DTCBS6001
DTC-BS600-1
58 Day(s)
SGD 1,349.80

Part Number : 1-955-01
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,349.80
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    536
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    600
  • Manufacturer Product Name
    Lab Bench Shelf Set DTCBS6001
  • Manufacturer Model Number
    DTC-BS600-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
536
900
Lab Bench Shelf Set DTCBS9001
DTC-BS900-1
58 Day(s)
SGD 1,615.40

Part Number : 1-955-02
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,615.40
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    536
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    900
  • Manufacturer Product Name
    Lab Bench Shelf Set DTCBS9001
  • Manufacturer Model Number
    DTC-BS900-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
536
1200
Lab Bench Shelf Set DTCBS12001
DTC-BS1200-1
58 Day(s)
SGD 1,965.20

Part Number : 1-955-03
Days to Ship 58 Day(s)
Standard Unit Price SGD 1,965.20
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    536
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    1200
  • Manufacturer Product Name
    Lab Bench Shelf Set DTCBS12001
  • Manufacturer Model Number
    DTC-BS1200-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4
1 Set
536
1500
Lab Bench Shelf Set DTCBS15001
DTC-BS1500-1
58 Day(s)
SGD 2,143.40

Part Number : 1-955-04
Days to Ship 58 Day(s)
Standard Unit Price SGD 2,143.40
Quantity 1 Set

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Other
  • Depth(mm)
    536
  • Height(mm)
    1384
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    250
  • Width(mm)
    1500
  • Manufacturer Product Name
    Lab Bench Shelf Set DTCBS15001
  • Manufacturer Model Number
    DTC-BS1500-1
  • Shelf Material
    Steel Wire (Chrome Plating) / Antibacterial Clear Coating / Anti-Rust Processing
  • Post material
    Stainless Steel (SUS304)
  • Features
    Features outstanding corrosion resistance. A tapered stationary type that requires no tools.
  • Set Content
    Shelf Board x 3, Prop x 4, 3-Side Frame, Fixing Bracket (DTLS / DTIS) x 2 Each (DTS-SS Type) / DTIS x 4 Pieces (DTC-BS Type)
  • Shelf Board Mounting Pitch(mm)
    25.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Lab Bench Shelf Set DTCSS6001 Specifications

1-921-( ) common specifications

  • Product classification: main body
  • Product classification: shelf
  • Height: 1,384 mm

Part number: 1-921-01 specifications

  • Material: shelf board / steel wire (chrome plating), antibacterial clear coating, rust-proof processing, post / stainless steel (SUS304) 
  • Shelf board load resistance: 250 kg/level
  • Shelf board mounting pitch: 25.4 mm
  • Model number: DTC-SS600-1
  • Width × depth × height: 600 × 307 × 1,384 mm
  • Chrome plating
  • Set contents: shelf board × 3, post × 4, three-way frame, fixing bracket (DTLS/DTIS) × 2 each

1-955-( ) common specifications

  • Product classification: main body
  • Product classification: shelf
  • Height: 1,384 mm

Part number: 1-955-01 specifications

  • Material: shelf board / steel wire (chrome plating), antibacterial clear coating, rust-proof processing, post / stainless steel (SUS304)
  • Shelf board load resistance: 250 kg/level
  • Shelf board mounting pitch: 25.4 mm
  • Model number: DTC-BS600-1
  • Width × depth × height: 600 × 536 × 1,384 mm
  • Chrome plating
  • Set contents: shelf board × 3, post × 4, three-way frame, fixing bracket (DTIS) × 4
Part NumberProduct NameModel Number
1-921-01Laboratory Table Shelf Set DTC-SS600-1DTC-SS600-1
1-921-02Laboratory Table Shelf Set DTC-SS900-1DTC-SS900-1
1-921-03Laboratory Table Shelf Set DTC-SS1200-1DTC-SS1200-1
1-921-04Laboratory Table Shelf Set DTC-SS1500-1DTC-SS1500-1
1-921-05Laboratory Table Shelf Set DTC-SS1800-1DTC-SS1800-1

1-921-( ) part number list

Part NumberProduct NameModel Number
1-955-01Laboratory Table Shelf Set DTC-BS600-1DTC-BS600-1
1-955-02Laboratory Table Shelf Set DTC-BS900-1DTC-BS900-1
1-955-03Laboratory Table Shelf Set DTC-BS1200-1DTC-BS1200-1
1-955-04Laboratory Table Shelf Set DTC-BS1500-1DTC-BS1500-1
1-955-05Laboratory Table Shelf Set DTC-BS1800-1DTC-BS1800-1

1-955-( ) part number list

Developer's Perspective

 

A product shaped based on the voices of the workplace, with the desire to make effective use of the dead space on laboratory tables.
It was devised so that it can be screwed onto the top of the laboratory table, allowing it to be retrofitted into laboratories in use.
A popular product hidden in the physics and chemistry industries.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)