(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dolly Truck For Erector, For 310 mm / 460 mm / 610 mm Depths

Dolly Truck For Erector, For 310 mm / 460 mm / 610 mm Depths

Standard Unit Price:
SGD 606.40-
Days to Ship :
10 Day(s)

Each corner has an L-shaped bumper and has excellent load resistance, making it suitable for frequent movement/transport or heavy objects.

Basic Specifications

  • Material
    Other
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 514
  • 665
  • Clear
Width(mm)

Refine by

  • 658
  • 801
  • 957
  • 1109
  • 1260
  • 1565
  • Clear
Caster Diameter(mm)

Refine by

  • ø100 (Swivel Wheels x 4)
  • φ125
  • Clear
Specification details

Refine by

  • ø100 mm/320 kg (Entire Dolly)
  • ø125 mm/480 kg (Entire Dolly)
  • Clear
Details Type

Refine by

  • For depth 460mm
  • For depth 610mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
514
658
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 606.40

Part Number : 3-317-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 606.40
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    658
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM610
  • Manufacturer Model Number
    DM610
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
514
801
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 629.10

Part Number : 3-317-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 629.10
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    801
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM760
  • Manufacturer Model Number
    DM760
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
514
957
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 651.70

Part Number : 3-317-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 651.70
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    957
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM910
  • Manufacturer Model Number
    DM910
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
514
1109
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 674.40

Part Number : 3-317-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 674.40
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1109
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM1070
  • Manufacturer Model Number
    DM1070
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
514
1260
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 700.30

Part Number : 3-317-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 700.30
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1260
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM1220
  • Manufacturer Model Number
    DM1220
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
514
1565
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 460mm
10 Day(s)
SGD 724.60

Part Number : 3-317-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 724.60
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    514
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1565
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 460mm
  • Manufacturer Product Name
    Dolly DM1520
  • Manufacturer Model Number
    DM1520
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
665
658
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 627.40

Part Number : 3-318-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 627.40
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    658
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL610
  • Manufacturer Model Number
    DL610
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
665
801
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 651.70

Part Number : 3-318-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 651.70
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    801
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL760
  • Manufacturer Model Number
    DL760
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
665
957
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 684.10

Part Number : 3-318-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 684.10
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    957
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL910
  • Manufacturer Model Number
    DL910
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
665
1109
ø100 (Swivel Wheels x 4)
ø100 mm/320 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 721.40

Part Number : 3-318-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 721.40
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1109
  • Caster Diameter(mm)
    ø100 (Swivel Wheels x 4)
  • Specification details
    ø100 mm/320 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL1070
  • Manufacturer Model Number
    DL1070
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ100/136
1 unit
665
1260
φ125
ø125 mm/480 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 823.40

Part Number : 3-318-05
Days to Ship 10 Day(s)
Standard Unit Price SGD 823.40
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1260
  • Caster Diameter(mm)
    φ125
  • Specification details
    ø125 mm/480 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL1220
  • Manufacturer Model Number
    DL1220
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ125/183
1 unit
665
1565
φ125
ø125 mm/480 kg (Entire Dolly)
For depth 610mm
10 Day(s)
SGD 855.80

Part Number : 3-318-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 855.80
Quantity 1 unit

Specificationtitle

  • Material
    Other
  • Depth(mm)
    665
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Width(mm)
    1565
  • Caster Diameter(mm)
    φ125
  • Specification details
    ø125 mm/480 kg (Entire Dolly)
  • Details Type
    For depth 610mm
  • Manufacturer Product Name
    Dolly DL1520
  • Manufacturer Model Number
    DL1520
  • Caster Material
    Rubber Wheels
  • Dolly Main Body Material
    Aluminum
  • Features
    Each corner has an L-shaped bumper and has excellent load resistance making it suitable for frequent movement or transport of heavy objects.
  • Mounting Height(mm)
    φ125/183

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Dolly Specifications

External appearance

External appearance

Usage image

Usage image

  • Each corner has an L-shaped bumper and excellent load resistance, making it optimal for frequent movement or transport of heavy objects.
  • Material: main body / aluminum, casters / rubber wheels
  • Type: for depth 310/460/610 mm
  • For Erector Shelf

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)