(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cowhide Split Leather Gloves, Overall Length (cm) 23–24

Cowhide Split Leather Gloves, Overall Length (cm) 23–24

Standard Unit Price:
SGD 32.00
Days to Ship :
10 Day(s)

Cow Split Leather Gloves, Whole Cow Split Leather, Back Stitch
For work.
It is resistant to friction and has excellent breathability.

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Details Type
    Back Upholstery
  • Overall Length(mm)
    Approximately 235
  • Color
    Gray
  • Specification details
    Back Upholstered Type With Reinforced Floor Leather
  • Material
    Cattle Split Leather
  • Heat Resistant Temperature(°C)
    80
  • Manufacturer Product Name
    Cowhide Leather Gloves No.302 L
  • Manufacturer Model Number
    No.302
  • JAN Code
    4530153302202
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 32.00

Part Number : 2-2381-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 32.00
Quantity 1 Pair

Specificationtitle

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Split leather
  • Size
    L
  • Details Type
    Back Upholstery
  • Overall Length(mm)
    Approximately 235
  • Color
    Gray
  • Specification details
    Back Upholstered Type With Reinforced Floor Leather
  • Material
    Cattle Split Leather
  • Heat Resistant Temperature(°C)
    80
  • Manufacturer Product Name
    Cowhide Leather Gloves No.302 L
  • Manufacturer Model Number
    No.302
  • JAN Code
    4530153302202

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)