(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High Voltage Rubber Gloves for Electrical Applications

High Voltage Rubber Gloves for Electrical Applications

Standard Unit Price:
SGD 480.30
Days to Ship :
8 Day(s) or more

This product can be used at electrical construction sites such as live-line working for electrical circuits of 7,000 V or less.

Basic Specifications

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Overall Length(mm)
    455
  • Features
    Can be used for hot wiring work on electric circuits of 7000 V or less.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size Details(mm)

Refine by

  • Large
  • Medium
  • Outsize
  • Small
  • Clear
Inspection Number

Refine by

  • F415
  • F416
  • F417
  • F418
  • Clear
Manufacturer Product Name

Refine by

  • High Voltage Rubber Gloves for Electrical Applications YS-101-23-1
  • High Voltage Rubber Gloves for Electrical Applications YS-101-22-1
  • High Voltage Rubber Gloves for Electrical Applications YS-101-21-1
  • High Voltage Rubber Gloves for Electrical Applications YS-101-20-1
  • Clear
Manufacturer Model Number

Refine by

  • YS-101-23-1
  • YS-101-22-1
  • YS-101-21-1
  • YS-101-20-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Outsize
F415
High Voltage Rubber Gloves for Electrical Applications YS-101-20-1
YS-101-20-1
21 Day(s)
SGD 480.30

Part Number : 6-6441-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 480.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Overall Length(mm)
    455
  • Size Details(mm)
    Outsize
  • Inspection Number
    F415
  • Manufacturer Product Name
    High Voltage Rubber Gloves for Electrical Applications YS-101-20-1
  • Manufacturer Model Number
    YS-101-20-1
  • Features
    Can be used for hot wiring work on electric circuits of 7000 V or less.
1 Pair
Large
F416
High Voltage Rubber Gloves for Electrical Applications YS-101-21-1
YS-101-21-1
26 Day(s)
SGD 480.30

Part Number : 6-6441-02
Days to Ship 26 Day(s)
Standard Unit Price SGD 480.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Overall Length(mm)
    455
  • Size Details(mm)
    Large
  • Inspection Number
    F416
  • Manufacturer Product Name
    High Voltage Rubber Gloves for Electrical Applications YS-101-21-1
  • Manufacturer Model Number
    YS-101-21-1
  • Features
    Can be used for hot wiring work on electric circuits of 7000 V or less.
1 Pair
Medium
F417
High Voltage Rubber Gloves for Electrical Applications YS-101-22-1
YS-101-22-1
8 Day(s)
SGD 480.30

Part Number : 6-6441-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 480.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Overall Length(mm)
    455
  • Size Details(mm)
    Medium
  • Inspection Number
    F417
  • Manufacturer Product Name
    High Voltage Rubber Gloves for Electrical Applications YS-101-22-1
  • Manufacturer Model Number
    YS-101-22-1
  • Features
    Can be used for hot wiring work on electric circuits of 7000 V or less.
1 Pair
Small
F418
High Voltage Rubber Gloves for Electrical Applications YS-101-23-1
YS-101-23-1
21 Day(s)
SGD 480.30

Part Number : 6-6441-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 480.30
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Overall Length(mm)
    455
  • Size Details(mm)
    Small
  • Inspection Number
    F418
  • Manufacturer Product Name
    High Voltage Rubber Gloves for Electrical Applications YS-101-23-1
  • Manufacturer Model Number
    YS-101-23-1
  • Features
    Can be used for hot wiring work on electric circuits of 7000 V or less.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)