(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Rubber Gloves for Low Voltage Applications, Operating Voltage of 600 V or Lower

Rubber Gloves for Low Voltage Applications, Operating Voltage of 600 V or Lower

Standard Unit Price:
SGD 61.35-
Days to Ship :
21 Day(s) or more

Can be used for hot wiring work on electric circuits of 600 V or less.

Basic Specifications

  • Product Type
    Natural Rubber
  • Application
    For work
  • Features
    It can be used for hot wiring work of electric circuits of 600 V or less.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Overall Length(mm)

Refine by

  • 275
  • 280
  • 285
  • 290
  • Clear
Size Details(mm)

Refine by

  • Large
  • Medium
  • Outsize
  • Small
  • Clear
Inspection Number

Refine by

  • F004
  • F005
  • F006
  • F084
  • Clear
Manufacturer Product Name

Refine by

  • YS-102-4 Rubber Gloves for Low Pressure Use, Extra Large
  • YS-102-3 Rubber Gloves for Low Pressure Use, Small
  • YS-102-2 Rubber Gloves for Low Pressure Use, Medium
  • YS-102-1 Rubber Gloves for Low Pressure Use, Large
  • Clear
Manufacturer Model Number

Refine by

  • YS-102-4
  • YS-102-3
  • YS-102-2
  • YS-102-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
290
Outsize
F084
YS-102-4 Rubber Gloves for Low Pressure Use, Extra Large
YS-102-4
21 Day(s)
SGD 74.60

Part Number : 6-6442-01
Days to Ship 21 Day(s)
Standard Unit Price SGD 74.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    290
  • Size Details(mm)
    Outsize
  • Inspection Number
    F084
  • Manufacturer Product Name
    YS-102-4 Rubber Gloves for Low Pressure Use, Extra Large
  • Manufacturer Model Number
    YS-102-4
  • Features
    It can be used for hot wiring work of electric circuits of 600 V or less.
1 Pair
285
Large
F004
YS-102-1 Rubber Gloves for Low Pressure Use, Large
YS-102-1
26 Day(s)
SGD 61.35

Part Number : 6-6442-02
Days to Ship 26 Day(s)
Standard Unit Price SGD 61.35
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    285
  • Size Details(mm)
    Large
  • Inspection Number
    F004
  • Manufacturer Product Name
    YS-102-1 Rubber Gloves for Low Pressure Use, Large
  • Manufacturer Model Number
    YS-102-1
  • Features
    It can be used for hot wiring work of electric circuits of 600 V or less.
1 Pair
280
Medium
F005
YS-102-2 Rubber Gloves for Low Pressure Use, Medium
YS-102-2
21 Day(s)
SGD 74.60

Part Number : 6-6442-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 74.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    280
  • Size Details(mm)
    Medium
  • Inspection Number
    F005
  • Manufacturer Product Name
    YS-102-2 Rubber Gloves for Low Pressure Use, Medium
  • Manufacturer Model Number
    YS-102-2
  • Features
    It can be used for hot wiring work of electric circuits of 600 V or less.
1 Pair
275
Small
F006
YS-102-3 Rubber Gloves for Low Pressure Use, Small
YS-102-3
21 Day(s)
SGD 74.60

Part Number : 6-6442-04
Days to Ship 21 Day(s)
Standard Unit Price SGD 74.60
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Application
    For work
  • Overall Length(mm)
    275
  • Size Details(mm)
    Small
  • Inspection Number
    F006
  • Manufacturer Product Name
    YS-102-3 Rubber Gloves for Low Pressure Use, Small
  • Manufacturer Model Number
    YS-102-3
  • Features
    It can be used for hot wiring work of electric circuits of 600 V or less.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)