(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cold-Condition Gloves,102FM/102FL,Waterproof Type, With Zipper

Cold-Condition Gloves,102FM/102FL,Waterproof Type, With Zipper

Standard Unit Price:
SGD 74.90-
Days to Ship :
8 Day(s)

Features outstanding cold resistance. Made of resin, it prevents permeation of liquids. The lining can be taken out for washing/drying.

Basic Specifications

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Overall Length(mm)
    270
  • Color
    Yellow
  • Specification details
    Waterproof type, with Fastener
  • Features
    Features outstanding resistance to cold. Made of resin, it prevents permeation of liquids. The lining can be removed for washing and drying.
  • Inner material
    Brushed Acrylic
  • Surface material
    PU (Polyurethane)
  • Lining material
    100% Cotton
  • Operating Temperature Range(°C)
    -60~40
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Manufacturer Product Name

Refine by

  • Winter gloves 102FL
  • Winter gloves 102FM
  • Clear
Manufacturer Model Number

Refine by

  • 102FL
  • 102FM
  • Clear
JAN Code

Refine by

  • 4940656012223
  • 4940656012230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
Winter gloves 102FM
102FM
4940656012223
8 Day(s)
SGD 74.90

Part Number : 1-1850-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 74.90
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    M
  • Overall Length(mm)
    270
  • Color
    Yellow
  • Specification details
    Waterproof type, with Fastener
  • Manufacturer Product Name
    Winter gloves 102FM
  • Manufacturer Model Number
    102FM
  • JAN Code
    4940656012223
  • Features
    Features outstanding resistance to cold. Made of resin, it prevents permeation of liquids. The lining can be removed for washing and drying.
  • Inner material
    Brushed Acrylic
  • Surface material
    PU (Polyurethane)
  • Lining material
    100% Cotton
  • Operating Temperature Range(°C)
    -60~40
1 Pair
L
Winter gloves 102FL
102FL
4940656012230
8 Day(s)
SGD 75.00

Part Number : 1-1850-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 75.00
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Heat resistance and cold resistance
  • Size
    L
  • Overall Length(mm)
    270
  • Color
    Yellow
  • Specification details
    Waterproof type, with Fastener
  • Manufacturer Product Name
    Winter gloves 102FL
  • Manufacturer Model Number
    102FL
  • JAN Code
    4940656012230
  • Features
    Features outstanding resistance to cold. Made of resin, it prevents permeation of liquids. The lining can be removed for washing and drying.
  • Inner material
    Brushed Acrylic
  • Surface material
    PU (Polyurethane)
  • Lining material
    100% Cotton
  • Operating Temperature Range(°C)
    -60~40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)