(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hanalove Gloves

Hanalove Gloves

Standard Unit Price:
SGD 72.36-
Days to Ship :
8 Day(s)

[Features]
·Can be used for acids and alkalis (from low concentration to high concentration).
·Can be used for petroleum-based oils.
·Since it has excellent conductivity, it can be used as a countermeasure against static electricity.
·For preventing static electricity damage when such as handling flammable liquids.
·Has excellent heat resistance, ozone resistance, and gas permeability, and is suitable for the use of solvents such as ketones and esters.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Overall Length(mm)

Refine by

  • 330
  • 360
  • Clear
Thickness(mm)

Refine by

  • 0.45
  • 1
  • Clear
Material

Refine by

  • CSM (Hypalon) / NBR (Nitrile Rubber)
  • PU (Polyurethane)
  • Clear
Manufacturer Product Name

Refine by

  • Hanalove Gloves No.817
  • Hanalove Gloves No.846 GC-1
  • Clear
Manufacturer Model Number

Refine by

  • No.817
  • No.846 GC-1
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
360
0.45
CSM (Hypalon) / NBR (Nitrile Rubber)
Hanalove Gloves No.817
No.817
8 Day(s)
SGD 108.70

Part Number : 6-6126-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 108.70
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Electrical Conductivity
  • Details Type
    Electrical Conductivity
  • Overall Length(mm)
    360
  • Thickness(mm)
    0.45
  • Color
    Black
  • Material
    CSM (Hypalon) / NBR (Nitrile Rubber)
  • Manufacturer Product Name
    Hanalove Gloves No.817
  • Manufacturer Model Number
    No.817
  • JAN Code
    4975918938935
  • Features
    Can be used for acid and alkali (from low-concentration to high-concentration). Can be used for kerosene oil. Has excellent conductivity and thus can be used for static electricity prevention.
  • Reference Resistance Value(Ω)
    1.0X106
1 Pair
330
1
PU (Polyurethane)
Hanalove Gloves No.846 GC-1
No.846 GC-1
8 Day(s)
SGD 72.36

Part Number : 6-6126-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 72.36
Quantity 1 Pair

Specificationtitle

  • Product Type
    Other
  • Application
    Electrical Conductivity
  • Details Type
    Electrical Conductivity
  • Overall Length(mm)
    330
  • Thickness(mm)
    1
  • Color
    Black
  • Material
    PU (Polyurethane)
  • Manufacturer Product Name
    Hanalove Gloves No.846 GC-1
  • Manufacturer Model Number
    No.846 GC-1
  • JAN Code
    4975918938713
  • Features
    For preventing electrostatic discharge when handling flammable liquids. Features excellent heat resistance, ozone resistance, gas permeation resistance, suitable for solvents use such as ketones and esters, etc.
  • Reference Resistance Value(Ω)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)