(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Quiet Environment Small-Sized Plastic Hand Trolley, Uniform Load 150/300 kg

Quiet Environment Small-Sized Plastic Hand Trolley, Uniform Load 150/300 kg

Standard Unit Price:
SGD 316.20-
Days to Ship :
8 Day(s)

Conforms to the Ministry of Environment of Japan reference value of 40 dB. Adopts a non-carbon clean rubber that doesn't dirty floors. Can be used as a flat dolly by storing the handle in the load area (PM-150GS-B). A foot brake is included (NP-106GS/NP-306GS only).

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Details Type
    With foot brake.
  • Features
    Noise level compliant with Ministry for the Environment standards of 40 decibels. Adopts a non-carbon clean rubber that doesn't dirty floors.
  • Material of Handle
    Steel
  • Deck Material
    PP (Polypropylene)
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Uniform Load(kg)

Refine by

  • 150
  • 300
  • Clear
Size(mm)

Refine by

  • 710×455×880
  • 895×595×870
  • Clear
Weight(g)

Refine by

  • 9000
  • 11000
  • 15000
  • 18000
  • Clear
Manufacturer Product Name

Refine by

  • Low Ambient Noise Resin Cart NP-306GS
  • Low Ambient Noise Resin Cart NP-301GS
  • Low Ambient Noise Resin Cart NP-106GS
  • Low Ambient Noise Resin Cart NP-101GS
  • Clear
Part Number

Refine by

  • NP-306GS
  • NP-301GS
  • NP-106GS
  • NP-101GS
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
150
710×455×880
11000
Low Ambient Noise Resin Cart NP-106GS
NP-106GS
8 Day(s)
SGD 503.20

Part Number : 1-7773-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 503.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Details Type
    With foot brake.
  • Size(mm)
    710×455×880
  • Weight(g)
    11000
  • Manufacturer Product Name
    Low Ambient Noise Resin Cart NP-106GS
  • Part Number
    NP-106GS
  • JAN Code
    4546678002114
  • Features
    Noise level compliant with Ministry for the Environment standards of 40 decibels. Adopts a non-carbon clean rubber that doesn't dirty floors.
  • Material of Handle
    Steel
  • Deck Material
    PP (Polypropylene)
  • Caster (2 Wheels Swivel 2 Wheels Fixed)(mm)
    φ100
1 unit
300
895×595×870
18000
Low Ambient Noise Resin Cart NP-306GS
NP-306GS
8 Day(s)
SGD 747.00

Part Number : 1-7773-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 747.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Details Type
    With foot brake.
  • Size(mm)
    895×595×870
  • Weight(g)
    18000
  • Manufacturer Product Name
    Low Ambient Noise Resin Cart NP-306GS
  • Part Number
    NP-306GS
  • JAN Code
    4546678002121
  • Features
    Noise level compliant with Ministry for the Environment standards of 40 decibels. Adopts a non-carbon clean rubber that doesn't dirty floors.
  • Material of Handle
    Steel
  • Deck Material
    PP (Polypropylene)
  • Caster (2 Wheels Swivel 2 Wheels Fixed)(mm)
    φ130
1 unit
150
710×455×880
9000
Low Ambient Noise Resin Cart NP-101GS
NP-101GS
8 Day(s)
SGD 316.20

Part Number : 1-7774-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 316.20
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Details Type
    With foot brake.
  • Size(mm)
    710×455×880
  • Weight(g)
    9000
  • Manufacturer Product Name
    Low Ambient Noise Resin Cart NP-101GS
  • Part Number
    NP-101GS
  • JAN Code
    4546678001858
  • Features
    Noise level compliant with Ministry for the Environment standards of 40 decibels. Adopts a non-carbon clean rubber that doesn't dirty floors.
  • Material of Handle
    Steel
  • Deck Material
    PP (Polypropylene)
  • Caster (2 Wheels Swivel 2 Wheels Fixed)(mm)
    φ100
1 unit
300
895×595×870
15000
Low Ambient Noise Resin Cart NP-301GS
NP-301GS
8 Day(s)
SGD 533.40

Part Number : 1-7774-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 533.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Transportation cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Plastic
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Details Type
    With foot brake.
  • Size(mm)
    895×595×870
  • Weight(g)
    15000
  • Manufacturer Product Name
    Low Ambient Noise Resin Cart NP-301GS
  • Part Number
    NP-301GS
  • JAN Code
    4546678001841
  • Features
    Noise level compliant with Ministry for the Environment standards of 40 decibels. Adopts a non-carbon clean rubber that doesn't dirty floors.
  • Material of Handle
    Steel
  • Deck Material
    PP (Polypropylene)
  • Caster (2 Wheels Swivel 2 Wheels Fixed)(mm)
    φ130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Quiet Plastic Hand Trolley Specifications

Low ambient noise plastic hand trolley external appearance

Low ambient noise plastic hand trolley external appearance

NP-106GS: ø100 (caster diameter 100 mm), load resistance: 150 kg
NP-101GS: ø100 (caster diameter 100 mm), load resistance: 150 kg
NP-306GS: ø100 (caster diameter 130 mm), load resistance: 300 kg
NP-301GS: ø100 (caster diameter 130 mm), load resistance: 300 kg


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)