(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Shoe Box for Boots

Shoe Box for Boots

Standard Unit Price:
SGD 1,385.10-
Days to Ship :
21 Day(s) or more

An open type with intermediate shelves for changing shoes. Suitable for plants, laboratories, cleanrooms, etc.

Basic Specifications

  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Features
    An open type with shelves for changing shoes. Suitable for plants, laboratories, clean rooms, etc.
  • Material
    Steel, Baked Coating
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 900
  • 1000
  • Clear
Height (mm)

Refine by

  • 900
  • 1600
  • 1790
  • Clear
Type

Refine by

  • 3 Rows 4 Levels
  • 4 Rows 2 Levels
  • 4 Rows 4 Levels
  • Clear
Manufacturer Product Name

Refine by

  • Shoe box SR-1644T-TNG
  • Shoe box SR-1234T-TNG
  • Shoe box SR-0842T-TNG
  • Clear
Part Number

Refine by

  • SR-1644T-TNG
  • SR-1234T-TNG
  • SR-0842T-TNG
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1000
900
4 Rows 2 Levels
Shoe box SR-0842T-TNG
SR-0842T-TNG
31 Day(s)
SGD 1,385.10

Part Number : 1-2443-01
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,385.10
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1000
  • Height (mm)
    900
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Type
    4 Rows 2 Levels
  • Manufacturer Product Name
    Shoe box SR-0842T-TNG
  • Part Number
    SR-0842T-TNG
  • Features
    An open type with shelves for changing shoes. Suitable for plants, laboratories, clean rooms, etc.
  • Material
    Steel, Baked Coating
  • Weight(kg)
    24.1
1 unit
900
1790
3 Rows 4 Levels
Shoe box SR-1234T-TNG
SR-1234T-TNG
21 Day(s)
SGD 1,944.50

Part Number : 1-2443-02
Days to Ship 21 Day(s)
Standard Unit Price SGD 1,944.50
Quantity 1 unit

Specificationtitle

  • Width (mm)
    900
  • Height (mm)
    1790
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Type
    3 Rows 4 Levels
  • Manufacturer Product Name
    Shoe box SR-1234T-TNG
  • Part Number
    SR-1234T-TNG
  • Features
    An open type with shelves for changing shoes. Suitable for plants, laboratories, clean rooms, etc.
  • Material
    Steel, Baked Coating
  • Weight(kg)
    39.5
1 unit
1000
1600
4 Rows 4 Levels
Shoe box SR-1644T-TNG
SR-1644T-TNG
21 Day(s)
SGD 2,144.10

Part Number : 1-2443-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 2,144.10
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1000
  • Height (mm)
    1600
  • Depth (mm)
    380
  • Product Type
    Warehouse
  • Type
    4 Rows 4 Levels
  • Manufacturer Product Name
    Shoe box SR-1644T-TNG
  • Part Number
    SR-1644T-TNG
  • Features
    An open type with shelves for changing shoes. Suitable for plants, laboratories, clean rooms, etc.
  • Material
    Steel, Baked Coating
  • Weight(kg)
    41.9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)