(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Carpet Mat 4000

Carpet Mat 4000

Standard Unit Price:
SGD 126.50-
Days to Ship :
8 Day(s)

It can be used in field offices, etc., as it can remove dirt from the soles of shoes and absorb moisture during rainy weather.

Basic Specifications

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Thickness(mm)
    8
  • Features
    Removes dirt from soles of shoes while also absorbing water particles.
  • Surface Material
    PP (Polypropylene)
  • Back Side Material
    PVC (Polyvinyl Chloride Resin)
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 900X600
  • 900X1500
  • Clear
Weight(kg)

Refine by

  • 2
  • 4.6
  • Clear
Manufacturer Product Name

Refine by

  • Carpet Mat N4 GRA 600D
  • Carpet Mat N4 GRA1500D
  • Clear
Manufacturer Model Number

Refine by

  • N4GRA600D
  • N4GRA1500D
  • Clear
JAN Code

Refine by

  • 4519001320445
  • 4519001351319
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900X600
2
Carpet Mat N4 GRA 600D
N4GRA600D
4519001351319
8 Day(s)
SGD 126.50

Part Number : 1-7229-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 126.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size(mm)
    900X600
  • Weight(kg)
    2
  • Thickness(mm)
    8
  • Manufacturer Product Name
    Carpet Mat N4 GRA 600D
  • Manufacturer Model Number
    N4GRA600D
  • JAN Code
    4519001351319
  • Features
    Removes dirt from soles of shoes while also absorbing water particles.
  • Surface Material
    PP (Polypropylene)
  • Back Side Material
    PVC (Polyvinyl Chloride Resin)
1 pc.
900X1500
4.6
Carpet Mat N4 GRA1500D
N4GRA1500D
4519001320445
8 Day(s)
SGD 316.50

Part Number : 1-7229-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 316.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Carpet
  • Shape
    Sheet Type
  • Size(mm)
    900X1500
  • Weight(kg)
    4.6
  • Thickness(mm)
    8
  • Manufacturer Product Name
    Carpet Mat N4 GRA1500D
  • Manufacturer Model Number
    N4GRA1500D
  • JAN Code
    4519001320445
  • Features
    Removes dirt from soles of shoes while also absorbing water particles.
  • Surface Material
    PP (Polypropylene)
  • Back Side Material
    PVC (Polyvinyl Chloride Resin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)