(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Water/Oil Absorption Mat

Water/Oil Absorption Mat

Standard Unit Price:
SGD 90.60-
Days to Ship :
8 Day(s)

Absorbs 4 l of water/oil per 1 m2. Chlorine gas and hydrochloric gas will not be generated even when incinerated.

Basic Specifications

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Weight(kg)
    1.0/m3 
  • Thickness(mm)
    5.5
  • Features
    Absorbs 4 l of water/oil per 1 m2. No chlorine gas or hydrogen chloride gas will be produced when combusted.
  • Surface Material
    PP (Polypropylene)
  • Backing Material
    Olefin-Based Elastomer
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 900X600
  • 900X1500
  • Clear
Color

Refine by

  • Blue
  • Gray
  • Clear
Manufacturer Product Name

Refine by

  • Water- and Oil-removing Mat 900 x 1,500 Blue
  • Water- and Oil-removing Mat 900 x 1,500 Gray
  • Water- and Oil-removing Mat 900 x 600 Blue
  • Water- and Oil-removing Mat 900 x 600 Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900X600
Blue
Water- and Oil-removing Mat 900 x 600 Blue
8 Day(s)
SGD 90.60

Part Number : 7-5633-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 90.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Size(mm)
    900X600
  • Color
    Blue
  • Weight(kg)
    1.0/m3 
  • Thickness(mm)
    5.5
  • Manufacturer Product Name
    Water- and Oil-removing Mat 900 x 600 Blue
  • Features
    Absorbs 4 l of water/oil per 1 m2. No chlorine gas or hydrogen chloride gas will be produced when combusted.
  • Surface Material
    PP (Polypropylene)
  • Backing Material
    Olefin-Based Elastomer
1 pc.
900X600
Gray
Water- and Oil-removing Mat 900 x 600 Gray
8 Day(s)
SGD 90.60

Part Number : 7-5633-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 90.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Size(mm)
    900X600
  • Color
    Gray
  • Weight(kg)
    1.0/m3 
  • Thickness(mm)
    5.5
  • Manufacturer Product Name
    Water- and Oil-removing Mat 900 x 600 Gray
  • Features
    Absorbs 4 l of water/oil per 1 m2. No chlorine gas or hydrogen chloride gas will be produced when combusted.
  • Surface Material
    PP (Polypropylene)
  • Backing Material
    Olefin-Based Elastomer
1 pc.
900X1500
Blue
Water- and Oil-removing Mat 900 x 1,500 Blue
8 Day(s)
SGD 206.00

Part Number : 7-5633-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 206.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Size(mm)
    900X1500
  • Color
    Blue
  • Weight(kg)
    1.0/m3 
  • Thickness(mm)
    5.5
  • Manufacturer Product Name
    Water- and Oil-removing Mat 900 x 1,500 Blue
  • Features
    Absorbs 4 l of water/oil per 1 m2. No chlorine gas or hydrogen chloride gas will be produced when combusted.
  • Surface Material
    PP (Polypropylene)
  • Backing Material
    Olefin-Based Elastomer
1 pc.
900X1500
Gray
Water- and Oil-removing Mat 900 x 1,500 Gray
8 Day(s)
SGD 206.00

Part Number : 7-5633-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 206.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Oil Absorption/Water Absorption Mat
  • Shape
    Sheet Type
  • Size(mm)
    900X1500
  • Color
    Gray
  • Weight(kg)
    1.0/m3 
  • Thickness(mm)
    5.5
  • Manufacturer Product Name
    Water- and Oil-removing Mat 900 x 1,500 Gray
  • Features
    Absorbs 4 l of water/oil per 1 m2. No chlorine gas or hydrogen chloride gas will be produced when combusted.
  • Surface Material
    PP (Polypropylene)
  • Backing Material
    Olefin-Based Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)