(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fatigue-Reducing Mat 600X900X13

Fatigue-Reducing Mat 600X900X13

Standard Unit Price:
SGD 721.76
Days to Ship :
10 Day(s)

Excellent oil resistance and anti-slip properties reduce fatigue during work.

Basic Specifications

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Width×Length×Thickness(mm)
    600X900X13
  • Heat Resistant Temperature(°C)
    600
  • Manufacturer Product Name
    Fatigue-reducing mat, ergomat 20.009
  • Manufacturer Model Number
    20.009
  • JAN Code
    4560111740517
  • Features
    Features outstanding oil resistance and nonslip capability.
  • Detailed Specifications
    Non-Slip Processed
  • Material
    NBR (Nitrile Rubber)
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 721.76

Part Number : 1-662-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 721.76
Quantity 1 pc.

Specificationtitle

  • Product Type
    Fatigue-Reducing Mat
  • Shape
    Sheet Type
  • Width×Length×Thickness(mm)
    600X900X13
  • Heat Resistant Temperature(°C)
    600
  • Manufacturer Product Name
    Fatigue-reducing mat, ergomat 20.009
  • Manufacturer Model Number
    20.009
  • JAN Code
    4560111740517
  • Features
    Features outstanding oil resistance and nonslip capability.
  • Detailed Specifications
    Non-Slip Processed
  • Material
    NBR (Nitrile Rubber)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)