(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Grip tape 50 mm x 5 m

Grip tape 50 mm x 5 m

Standard Unit Price:
SGD 56.70-
Days to Ship :
8 Day(s)

[Applications]
·For flat surfaces: For building entrances, stairs, slopes, etc.
·for light walking: For indoor steps, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    5
  • Base Material
    Plastic Film
  • Net Content
    1 pc.
Part Number
Net Content

Refine by

  • 1 pc.
  • Clear
Thickness(mm)

Refine by

  • 0.8t
  • 1.1t
  • Clear
Manufacturer Product Name

Refine by

  • Grip Tape, for Level Surfaces, Black SB
  • Grip Tape, for Light Foot Traffic, Gray C
  • Clear
Manufacturer Model Number

Refine by

  • Black for flat surface SB
  • For light walking, gray C
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.8t
Grip Tape, for Level Surfaces, Black SB
Black for flat surface SB
8 Day(s)
SGD 56.70

Part Number : 2-7609-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 56.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.8t
  • Manufacturer Product Name
    Grip Tape, for Level Surfaces, Black SB
  • Manufacturer Model Number
    Black for flat surface SB
  • Base Material
    Plastic Film
  • Application
    For doorways, staircase and slopes of buildings, etc.
  • Surface abrasive grain
    Mineral Particles
1 pc.
1.1t
Grip Tape, for Light Foot Traffic, Gray C
For light walking, gray C
8 Day(s)
SGD 100.20

Part Number : 2-7609-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 100.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    1.1t
  • Manufacturer Product Name
    Grip Tape, for Light Foot Traffic, Gray C
  • Manufacturer Model Number
    For light walking, gray C
  • Base Material
    Plastic Film
  • Application
    For indoor etc. steps.
  • Surface abrasive grain
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)