(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
High Luminosity Luminescent Tape AF2005 Super SAF2505

High Luminosity Luminescent Tape AF2005 Super SAF2505

Standard Unit Price:
SGD 118.90-
Days to Ship :
8 Day(s)

Emits light by absorbing light and converting the energy into visible rays. After light blocking, AF2005 stores light for 6 to 8 hours and Super SAF2505 for 10 or more hours.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    5
  • Features
    Emits light by absorbing light and converting the energy into visible rays. After light shielding, AF2005 stores light for 6 to 8 hours and Super SAF2505 stores it for 10 hours or more.
  • Base Material
    PET (Polyethylene Terephthalate)
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Roll

Details

Part Number
Net Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 20
  • 25
  • Clear
Thickness(mm)

Refine by

  • 0.4
  • 0.75
  • Clear
Manufacturer Product Name

Refine by

  • High Luminosity Luminescent Tape AF2005
  • High Luminosity Luminescent Tape SuperSAF2505
  • Clear
Manufacturer Model Number

Refine by

  • AF2005
  • SuperSAF2505
  • Clear
JAN Code

Refine by

  • 4571144170264
  • 4571144170462
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
20
0.4
High Luminosity Luminescent Tape AF2005
AF2005
4571144170264
8 Day(s)
SGD 118.90

Part Number : 1-7378-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 118.90
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    5
  • Thickness(mm)
    0.4
  • Manufacturer Product Name
    High Luminosity Luminescent Tape AF2005
  • Manufacturer Model Number
    AF2005
  • JAN Code
    4571144170264
  • Features
    Emits light by absorbing light and converting the energy into visible rays. After light shielding, AF2005 stores light for 6 to 8 hours and Super SAF2505 stores it for 10 hours or more.
  • Base Material
    PET (Polyethylene Terephthalate)
  • Adhesive Agent Material
    Acrylic
  • Standard
    JIS Z9107 / Class JC
1 Roll
25
0.75
High Luminosity Luminescent Tape SuperSAF2505
SuperSAF2505
4571144170462
8 Day(s)
SGD 501.60

Part Number : 1-7378-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 501.60
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    5
  • Thickness(mm)
    0.75
  • Manufacturer Product Name
    High Luminosity Luminescent Tape SuperSAF2505
  • Manufacturer Model Number
    SuperSAF2505
  • JAN Code
    4571144170462
  • Features
    Emits light by absorbing light and converting the energy into visible rays. After light shielding, AF2005 stores light for 6 to 8 hours and Super SAF2505 stores it for 10 hours or more.
  • Base Material
    PET (Polyethylene Terephthalate)
  • Adhesive Agent Material
    Acrylic
  • Standard
    JIS Z9107 / Class JD

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

High Luminosity Luminescent Tape Features

1-7378-01 external appearance

1-7378-01 external appearance

1-7378-01 external appearance (illuminated)

1-7378-01 external appearance (illuminated)

1-7378-02 external appearance

1-7378-02 external appearance

1-7378-02 external appearance (illuminated)

1-7378-02 external appearance (illuminated)

Materials: base material / PET (polyethylene terephthalate), adhesive / acrylic type
Thickness: 0.40 mm
Length: 5 m
JISZ9107 standard-compliant, JC class

Developer's Perspective

 

Since its launch in 2001, this product has boated the greatest luminance of all luminescent tapes, and is known for being made of a chlorine-free PVC produced using a patented method to process strong and safe PET.


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)