(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double-sided display magnet mark

Double-sided display magnet mark

Standard Unit Price:
SGD 26.33-
Days to Ship :
10 Day(s)

[Specifications]
·Double-sided rubber magnet type that can display 2 ways with a single sheet.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Details Type
    Double-sided rubber magnet type
  • Material
    Rubber Magnet
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Type (Front/Back)

Refine by

  • Operating / Do Not Turn On, Undergoing Inspection
  • Operating / Stopped
  • Operation Prohibited Operating / Operation Prohibited, Stopped
  • Plain/Plain
  • Undergoing Repair, Do Not Operate/Undergoing Inspection, Do Not Operate
  • Clear
Manufacturer Product Name

Refine by

  • Double-sided display magnet mark 805-87
  • Double-sided display magnet mark 805-86
  • Double-sided display magnet mark 805-83
  • Double-sided display magnet mark 805-81
  • Double-sided display magnet mark 805-80
  • Double-sided display magnet mark 805-75
  • Clear
Manufacturer Model Number

Refine by

  • 1-7984-13
  • 1-7984-12
  • 1-7984-09
  • 1-7984-07
  • 1-7984-06
  • 1-7984-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Operating / Stopped
Double-sided display magnet mark 805-75
1-7984-01
10 Day(s)
SGD 26.33

Part Number : 1-7984-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Operating / Stopped
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-75
  • Manufacturer Model Number
    1-7984-01
  • Material
    Rubber Magnet
1 pc.
Operation Prohibited Operating / Operation Prohibited, Stopped
Double-sided display magnet mark 805-80
1-7984-06
10 Day(s)
SGD 37.90

Part Number : 1-7984-06
Days to Ship 10 Day(s)
Standard Unit Price SGD 37.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Operation Prohibited Operating / Operation Prohibited, Stopped
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-80
  • Manufacturer Model Number
    1-7984-06
  • Material
    Rubber Magnet
1 pc.
Undergoing Repair, Do Not Operate/Undergoing Inspection, Do Not Operate
Double-sided display magnet mark 805-81
1-7984-07
10 Day(s)
SGD 26.33

Part Number : 1-7984-07
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Undergoing Repair, Do Not Operate/Undergoing Inspection, Do Not Operate
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-81
  • Manufacturer Model Number
    1-7984-07
  • Material
    Rubber Magnet
1 pc.
Operating / Do Not Turn On, Undergoing Inspection
Double-sided display magnet mark 805-83
1-7984-09
10 Day(s)
SGD 26.33

Part Number : 1-7984-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Operating / Do Not Turn On, Undergoing Inspection
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-83
  • Manufacturer Model Number
    1-7984-09
  • Material
    Rubber Magnet
1 pc.
Undergoing Repair, Do Not Operate/Undergoing Inspection, Do Not Operate
Double-sided display magnet mark 805-86
1-7984-12
10 Day(s)
SGD 37.90

Part Number : 1-7984-12
Days to Ship 10 Day(s)
Standard Unit Price SGD 37.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Undergoing Repair, Do Not Operate/Undergoing Inspection, Do Not Operate
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-86
  • Manufacturer Model Number
    1-7984-12
  • Material
    Rubber Magnet
1 pc.
Plain/Plain
Double-sided display magnet mark 805-87
1-7984-13
10 Day(s)
SGD 26.33

Part Number : 1-7984-13
Days to Ship 10 Day(s)
Standard Unit Price SGD 26.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    180X80
  • Type (Front/Back)
    Plain/Plain
  • Details Type
    Double-sided rubber magnet type
  • Manufacturer Product Name
    Double-sided display magnet mark 805-87
  • Manufacturer Model Number
    1-7984-13
  • Material
    Rubber Magnet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)