(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Industrial Sign

Industrial Sign

Standard Unit Price:
SGD 20.46-
Days to Ship :
8 Day(s) or more

AS ONE Corporation Magnet Sticker, Industrial Sign (PVC Sticker)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Details Type
    PVC Sticker
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Type

Refine by

  • Cleaning
  • Danger - Poisonous Substance
  • Danger of Voltage
  • Emergency Exit
  • Fire Extinguisher
  • Fire Officer
  • Hand washing strictly enforced
  • Keep closed at all times
  • Keep out
  • Lift warning
  • No Fire
  • No smoking
  • Opening/Closing Caution
  • Remove your Shoes
  • Safety First
  • Shipshape and Bristol Fashion
  • Wearing protective gear
  • Clear
Manufacturer Product Name

Refine by

  • Industrial sign, poster 1, No Fire
  • Industrial sing, poster 3, No Smoking
  • Industrial sign, poster 13, No Entry
  • Industrial sign, poster 14, Safety First
  • Industrial sign, poster 15, Keep Tidy
  • Industrial sing, poster 16, Keep Clean
  • Industrial sign, poster 18, Wash Your Hands
  • Industrial sign, poster 20, Caution: Lifting/Lowering
  • Industrial sign, poster 24, Open and Close with Care
  • Industrial sign, poster 28, Wear Protection
  • Industrial sign, poster 30, Keep Closed
  • Industrial sing, poster 38, Extinguisher
  • Industrial sign, poster 52, Fire Officer
  • Industrial sing, poster 58, Emergency Exit
  • Industrial sing, poster 59, High Voltage: Danger
  • Industrial sing, poster 63, Danger: Poison
  • Industrial sign, poster 64, Remove Shoes
  • Industrial sing, poster 68, →
  • Clear
Manufacturer Model Number

Refine by

  • 9-170-55
  • 9-170-53
  • 9-170-51
  • 9-170-47
  • 9-170-46
  • 9-170-42
  • 9-170-36
  • 9-170-30
  • 9-170-28
  • 9-170-24
  • 9-170-20
  • 9-170-18
  • 9-170-16
  • 9-170-15
  • 9-170-14
  • 9-170-13
  • 9-170-03
  • 9-170-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
No Fire
Industrial sign, poster 1, No Fire
9-170-01
8 Day(s)
SGD 20.46

Part Number : 9-170-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    No Fire
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 1, No Fire
  • Manufacturer Model Number
    9-170-01
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
No smoking
Industrial sing, poster 3, No Smoking
9-170-03
8 Day(s)
SGD 20.46

Part Number : 9-170-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    No smoking
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 3, No Smoking
  • Manufacturer Model Number
    9-170-03
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Keep out
Industrial sign, poster 13, No Entry
9-170-13
11 Day(s)
SGD 20.46

Part Number : 9-170-13
Days to Ship 11 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Keep out
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 13, No Entry
  • Manufacturer Model Number
    9-170-13
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Safety First
Industrial sign, poster 14, Safety First
9-170-14
8 Day(s)
SGD 20.46

Part Number : 9-170-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Safety First
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 14, Safety First
  • Manufacturer Model Number
    9-170-14
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Shipshape and Bristol Fashion
Industrial sign, poster 15, Keep Tidy
9-170-15
8 Day(s)
SGD 20.46

Part Number : 9-170-15
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Shipshape and Bristol Fashion
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 15, Keep Tidy
  • Manufacturer Model Number
    9-170-15
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Cleaning
Industrial sing, poster 16, Keep Clean
9-170-16
8 Day(s)
SGD 20.46

Part Number : 9-170-16
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Cleaning
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 16, Keep Clean
  • Manufacturer Model Number
    9-170-16
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Hand washing strictly enforced
Industrial sign, poster 18, Wash Your Hands
9-170-18
8 Day(s)
SGD 20.46

Part Number : 9-170-18
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Hand washing strictly enforced
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 18, Wash Your Hands
  • Manufacturer Model Number
    9-170-18
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Lift warning
Industrial sign, poster 20, Caution: Lifting/Lowering
9-170-20
8 Day(s)
SGD 20.46

Part Number : 9-170-20
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Lift warning
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 20, Caution: Lifting/Lowering
  • Manufacturer Model Number
    9-170-20
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Opening/Closing Caution
Industrial sign, poster 24, Open and Close with Care
9-170-24
8 Day(s)
SGD 20.46

Part Number : 9-170-24
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Opening/Closing Caution
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 24, Open and Close with Care
  • Manufacturer Model Number
    9-170-24
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Wearing protective gear
Industrial sign, poster 28, Wear Protection
9-170-28
8 Day(s)
SGD 20.46

Part Number : 9-170-28
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Wearing protective gear
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 28, Wear Protection
  • Manufacturer Model Number
    9-170-28
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Keep closed at all times
Industrial sign, poster 30, Keep Closed
9-170-30
11 Day(s)
SGD 20.46

Part Number : 9-170-30
Days to Ship 11 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Keep closed at all times
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 30, Keep Closed
  • Manufacturer Model Number
    9-170-30
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Fire Officer
Industrial sign, poster 52, Fire Officer
9-170-36
8 Day(s)
SGD 31.40

Part Number : 9-170-36
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Fire Officer
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 52, Fire Officer
  • Manufacturer Model Number
    9-170-36
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Danger of Voltage
Industrial sing, poster 59, High Voltage: Danger
9-170-42
8 Day(s)
SGD 20.46

Part Number : 9-170-42
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Danger of Voltage
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 59, High Voltage: Danger
  • Manufacturer Model Number
    9-170-42
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Danger - Poisonous Substance
Industrial sing, poster 63, Danger: Poison
9-170-46
8 Day(s)
SGD 20.46

Part Number : 9-170-46
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Danger - Poisonous Substance
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 63, Danger: Poison
  • Manufacturer Model Number
    9-170-46
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Remove your Shoes
Industrial sign, poster 64, Remove Shoes
9-170-47
8 Day(s)
SGD 20.46

Part Number : 9-170-47
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Remove your Shoes
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sign, poster 64, Remove Shoes
  • Manufacturer Model Number
    9-170-47
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Fire Extinguisher
Industrial sing, poster 38, Extinguisher
9-170-51
8 Day(s)
SGD 31.40

Part Number : 9-170-51
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Fire Extinguisher
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 38, Extinguisher
  • Manufacturer Model Number
    9-170-51
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Emergency Exit
Industrial sing, poster 58, Emergency Exit
9-170-53
8 Day(s)
SGD 20.46

Part Number : 9-170-53
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
    Emergency Exit
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 58, Emergency Exit
  • Manufacturer Model Number
    9-170-53
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker
1 pc.
Industrial sing, poster 68, →
9-170-55
8 Day(s)
SGD 31.40

Part Number : 9-170-55
Days to Ship 8 Day(s)
Standard Unit Price SGD 31.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size(mm)
    90X360
  • Type
  • Details Type
    PVC Sticker
  • Manufacturer Product Name
    Industrial sing, poster 68, →
  • Manufacturer Model Number
    9-170-55
  • Material
    PVC (Polyvinyl Chloride Resin) Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)