(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Kevlar® Wrist Guard

Kevlar® Wrist Guard

Standard Unit Price:
SGD 29.90-
Days to Ship :
8 Day(s)

AS ONE Kevlar Wrist Guard
Safe, heavy-duty, and heat-resistant. Para-aramid, fiber, "Kevlar"

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 100
  • 150
  • Clear
Manufacturer Product Name

Refine by

  • Kevlar Wrist Guard KN-15
  • Kevlar Wrist Guard KN-10
  • Clear
Manufacturer Model Number

Refine by

  • KN-15
  • KN-10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
150
Kevlar Wrist Guard KN-15
KN-15
8 Day(s)
SGD 32.60

Part Number : 6-914-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 32.60
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Configurable
  • Color
    Yellow
  • Overall Length(mm)
    150
  • Manufacturer Product Name
    Kevlar Wrist Guard KN-15
  • Manufacturer Model Number
    KN-15
1 Pack (2 pcs.)
100
Kevlar Wrist Guard KN-10
KN-10
8 Day(s)
SGD 29.90

Part Number : 6-914-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.90
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Configurable
  • Color
    Yellow
  • Overall Length(mm)
    100
  • Manufacturer Product Name
    Kevlar Wrist Guard KN-10
  • Manufacturer Model Number
    KN-10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)