(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Anti-Static Arm Cover, A0200, 7-651-01

Anti-Static Arm Cover, A0200, 7-651-01

Standard Unit Price:
SGD 41.83
Days to Ship :
8 Day(s)

Conductive thread woven into polyester fabric in lattice pattern. This product can be used repeatedly by washing with neutral detergent.

Basic Specifications

  • Product Type
    Configurable
  • Color
    Blue
  • Overall Length(mm)
    280
  • Manufacturer Product Name
    Antistatic Arm Cover A0200
  • Manufacturer Model Number
    A0200
  • JAN Code
    4901792969987
  • Features
    Electroconductive yarn is woven into polyester material in a lattice pattern. Can be used repeatedly when washed with neutral detergent.
  • Specifications
    Ground cord for wrist strap can be installed
  • Surface resistance value(Ω)
    1.8X108
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 41.83

Part Number : 7-651-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.83
Quantity 1 Pair

Specificationtitle

  • Product Type
    Configurable
  • Color
    Blue
  • Overall Length(mm)
    280
  • Manufacturer Product Name
    Antistatic Arm Cover A0200
  • Manufacturer Model Number
    A0200
  • JAN Code
    4901792969987
  • Features
    Electroconductive yarn is woven into polyester material in a lattice pattern. Can be used repeatedly when washed with neutral detergent.
  • Specifications
    Ground cord for wrist strap can be installed
  • Surface resistance value(Ω)
    1.8X108

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)