(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Tyvek® softwear

Tyvek® softwear

Standard Unit Price:
SGD 33.50
Days to Ship :
10 Day(s)

Tape has been attached to the seams, improving the barrier capability. Dioxin protective clothing level 3 compatible product.

Basic Specifications

  • Product Category
    Overall type
  • Standard
    No Standard
  • Application
    Chemical Protection
  • Product Type
    Hooded
  • Size
    L
  • Height(cm)
    174~182
  • Manufacturer Product Name
    Tyvek Soft Wear III L
  • Part Number
    3 Type
  • JAN Code
    4560122140139
  • Material
    Tyvek® (High Density Polyethylene)
  • Features
    A tape has been attached to the seams, so its barrier capability is improved. Dioxin protective clothing level 3 compatible product.
  • Chest circumference(cm)
    100~108
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
10 Day(s)
SGD 33.50

Part Number : 8-5611-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 33.50
Quantity 1 Pair

Specificationtitle

  • Product Category
    Overall type
  • Standard
    No Standard
  • Application
    Chemical Protection
  • Product Type
    Hooded
  • Size
    L
  • Height(cm)
    174~182
  • Manufacturer Product Name
    Tyvek Soft Wear III L
  • Part Number
    3 Type
  • JAN Code
    4560122140139
  • Material
    Tyvek® (High Density Polyethylene)
  • Features
    A tape has been attached to the seams, so its barrier capability is improved. Dioxin protective clothing level 3 compatible product.
  • Chest circumference(cm)
    100~108

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)