(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Waterproof apron

Waterproof apron

Standard Unit Price:
SGD 39.50-
Days to Ship :
8 Day(s) or more

The sleeveless type uses Velcro tape for simple attachment and removal. Chest protector type has back cross to prevent slipping off the shoulders.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof
  • Color
    White
  • Material
    Polyester, PE (polyethylene) Laminated
  • Features
    No-sleeve type is a Velcro tape type for simple attachment and removal. Breastplate type has back criss-cross attached, to prevent slipping or dropping from the shoulders.
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Garment length (cm)

Refine by

  • 90
  • 115
  • Clear
Width (cm)

Refine by

  • 52
  • 70
  • Clear
Details Type

Refine by

  • Chest protector
  • No sleeve
  • Clear
Manufacturer Product Name

Refine by

  • Waterproof apron E1501-0
  • Waterproof apron E4100-0
  • Clear
Manufacturer Model Number

Refine by

  • E1501-0
  • E4100-0
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
115
52
No sleeve
Waterproof apron E4100-0
E4100-0
8 Day(s)
SGD 51.80

Part Number : 2-7682-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 51.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof
  • Color
    White
  • Garment length (cm)
    115
  • Width (cm)
    52
  • Details Type
    No sleeve
  • Manufacturer Product Name
    Waterproof apron E4100-0
  • Manufacturer Model Number
    E4100-0
  • JAN Code
    4991097410000
  • Material
    Polyester, PE (polyethylene) Laminated
  • Features
    No-sleeve type is a Velcro tape type for simple attachment and removal. Breastplate type has back criss-cross attached, to prevent slipping or dropping from the shoulders.
1 pc.
90
70
Chest protector
Waterproof apron E1501-0
E1501-0
10 Day(s)
SGD 39.50

Part Number : 2-7682-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 39.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Waterproof
  • Color
    White
  • Garment length (cm)
    90
  • Width (cm)
    70
  • Details Type
    Chest protector
  • Manufacturer Product Name
    Waterproof apron E1501-0
  • Manufacturer Model Number
    E1501-0
  • JAN Code
    4991097150104
  • Material
    Polyester, PE (polyethylene) Laminated
  • Features
    No-sleeve type is a Velcro tape type for simple attachment and removal. Breastplate type has back criss-cross attached, to prevent slipping or dropping from the shoulders.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)