(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sanifit Oil-Resistant Boots

Sanifit Oil-Resistant Boots

Standard Unit Price:
SGD 80.70
Days to Ship :
8 Day(s)

[Features]
·Lightweight and excellent workability.
·A synthetic material of ceramic and rubber is used for the sole part, achieving excellent anti-slip properties.
·Remarkably lightweight

Basic Specifications

  • Product Type
    Work shoes
  • Shape
    Boots
  • Antistatic Function
    NA
  • Upper Type
    Without String
  • Oil Resistance
    Available
  • Color
    Blue Type
  • Size(cm)
    26
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    Blue
  • Specification details
    For men
  • Manufacturer Product Name
    Sanifit Men's Oil-Proof Boots Blue 26 cm
  • JAN Code
    4571110712818
  • Material
    Body: EVA (vinyl acetate), Shoe sole: urethane/ceramic
  • Amount Of Content
    1 Pairs
Part Number
Amount Of Content

Refine by

  • 1 Pairs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
8 Day(s)
SGD 80.70

Part Number : 2-3811-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 80.70
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Work shoes
  • Shape
    Boots
  • Upper Type
    Without String
  • Antistatic Function
    NA
  • Oil Resistance
    Available
  • Color
    Blue Type
  • Size(cm)
    26
  • Standard
    No Standard
  • Toe box
    NA
  • Color Details
    Blue
  • Specification details
    For men
  • Manufacturer Product Name
    Sanifit Men's Oil-Proof Boots Blue 26 cm
  • JAN Code
    4571110712818
  • Material
    Body: EVA (vinyl acetate), Shoe sole: urethane/ceramic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)